FLH Resistance Fan Heater | up to 400W
FLH 400 230V Fan Heater
AC 230,
Product number:
17040010007
The fan heater from the FLH series is ideal for use in larger electrical cabinets. It has an integrated fan that assists the natural convection, thus ensuring fast and even distribution of the heat in the electrical cabinet. The fan heaters are mainly used in combination with a thermostat or hygrostat to prevent low temperatures or high humidity in the electrical cabinet, preventing condensation from forming and thereby preventing corrosion or electrical short circuits.
The advantages of the series at a glance:
- Available with 250W and 400W heating performance
- Can be used between -40C and 70C
- Heat distribution: The fan and the powerful heat output ensure quick and even distribution of heat
- Long life and robust construction with integrated fan which supports the natural convection
- Mounting: Integrated snap fastening for 35mm-DIN-rail
- Electrical connection via plug terminal connector
- Versions are available in a slim-line design SL for limited space
- Approvals: cURus, EAC
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance W
- 400 W
- Max. surface temperature °C
- 85 °C
- With fan
- yes
- With thermostat
- no
- Operating temperature °C
- -40 °C ... +70 °C
- System of protection for intended purpose of use
- IP IP20
- Housing material
- aluminium profile, brightly anodised
- Type of mounting
- snap fastening for 35 mm profile bars according to EN 60715
- Type of connection
- plug terminal connector
- Weight (without packaging) kg
- 1,2 kg
- Dimensions (H | W | D) mm
- 106 mm | 93 mm | 227 mm
- Width mm
- 93 mm
- Height mm
- 106 mm
- Depth mm
- 227 mm
- ETIM-Class
- EC000737
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance (Ta = +20 °C)
- 400 W
- Max. surface temperature
- 185 °F
- With fan
- yes
- With thermostat
- no
- Operating temperature
- -40 °F ... +158 °F
- System of protection for intended purpose of use
- IP IP20
- Housing material
- aluminium profile, brightly anodised
- Type of mounting
- snap fastening for 35 mm profile bars according to EN 60715
- Type of connection
- plug terminal connector
- Weight (without packaging)
- 2.65 lbs
- Dimensions (H | W | D)
- 4.17 in. | 3.66 in. | 8.94 in.
- Width
- 3.66 in.
- Height
- 4.17 in.
- Depth
- 8.94 in.
- ETIM-Class
- EC000737
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
UL_Certificate_499_FLH_PRH | Englisch | 238.8 KB | Download | |
UL_Certificate_508_FLH010-400 | Englisch | 453.34 KB | Download | |
UL_Certificate_499_FLH_PRH | German | 238.8 KB | Download | |
UL_Certificate_508_FLH010-400 | German | 453.34 KB | Download | |
EC_Declaration_Fan-heater_085506614 | Englisch | 53.31 KB | Download | |
3D-model_STEP_FLH400 | Englisch | ZIP | 594.19 KB | Download |
Manual_FLH | Englisch | 240.37 KB | Download | |
3D-model_STEP_FLH400 | Englisch | ZIP | 594.19 KB | Download |
EC_Declaration_Fan-heater_085506614 | German | 53.31 KB | Download | |
EC_Declaration_Fan-heater_085506614 | Englisch | 53.31 KB | Download | |
Product_Sheet_DE_FLH_250_400 | German | 249.94 KB | Download | |
EC_Declaration_Fan-heater_085506614 | German | 53.31 KB | Download | |
EC_Declaration_Fan-heater_085506614 | Englisch | 53.31 KB | Download | |
Manual_FLH | Englisch | 240.37 KB | Download | |
EC_Declaration_Fan-heater_085506614 | Englisch | 53.31 KB | Download | |
Product_Sheet_EN_FLH_250_400 | Englisch | 248.21 KB | Download | |
3D-model_STEP_FLH400 | German | ZIP | 594.19 KB | Download |
Manual_FLH | German | 240.37 KB | Download |