FLH-T Resistance Fan Heater | up to 1000W
FLH-T 400 230V Fan Heater With Thermostat
AC 230,
                                            
                            Product number:
                        
                    
                                            
                        
                            17040310007
                        
                                    
                    
            
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
            
                            
            
            The fan heater from the FLH-T series with integrated thermostat is ideal for use in larger electrical cabinets. It has an integrated fan that assists the natural convection, thus ensuring fast and even distribution of the heat in the electrical cabinet. The fan heaters are mainly used in combination with a thermostat or hygrostat to prevent low temperatures or high humidity in the electrical cabinet.
The advantages of the series at a glance:
- The heaters are equipped with a fixed value thermostat which regulates the operation of the heater automatically. Therefore provides safe protection against condensate forming or energy waste.
 - High volume flow create by the powerful fan means a quick and even distribution of heat
 - Fan design with ball bearing guarantees long service life
 - Electrical connection via 2-pole terminal strip
 - Specifically developed for demanding environments, e.g. wind turbines and telecommunications sector
 - Unique shock and vibration resistance
 - Available with 250, 400W, 600W, 800W and 1000W heating power
 - Temperature setting range between -20C to 40C
 - Can be used between -40C and 70C
 - Approvals: EAC
 
                    
                        TECHNICAL DATA
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                            
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
        
                        
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                                            
        
        
                            
                                
                                                                            
        
        
                            
                                
                        
    
            
                
    
                
                    
                            
            
                        
                    
                
                Technical Data
- Rated voltage V ±10 %
 - AC 230
 - Rated frequency Hz ±1 %
 - 50 Hz | 60 Hz
 - Heating performance W
 - 450 W
 - With fan
 - yes
 - With thermostat
 - yes
 - Switching temperature difference K
 - < 7 K
 - Switching point tolerance K
 - ± 4 K
 - Operating temperature °C
 - -40 °C ... +70 °C
 - System of protection for intended purpose of use
 - IP IP20
 - Electrical protection class
 - 2
 - Housing material
 - plastic UL 94V-O, black
 - Type of mounting
 - 4 x M5 screws (not included)
 - Type of connection
 - 2-pole terminal strip
 - Weight (without packaging) kg
 - 1,34 kg
 - Dimensions (H | W | D) mm
 - 100 mm | 150 mm | 164 mm
 - Width mm
 - 150 mm
 - Height mm
 - 100 mm
 - Depth mm
 - 164 mm
 - UL-file numbers
 - E175229,E250750
 - ETIM-Class
 - EC000737
 - Rated voltage V ±10 %
 - AC 230
 - Rated frequency Hz ±1 %
 - 50 Hz | 60 Hz
 - Heating performance (Ta = +20 °C)
 - 450 W
 - With fan
 - yes
 - With thermostat
 - yes
 - Switching temperature difference K
 - < 7 K
 - Switching point tolerance K
 - ± 4 K
 - Operating temperature
 - -40 °F ... +158 °F
 - System of protection for intended purpose of use
 - IP IP20
 - Electrical protection class
 - 2
 - Housing material
 - plastic UL 94V-O, black
 - Type of mounting
 - 4 x M5 screws (not included)
 - Type of connection
 - 2-pole terminal strip
 - Weight (without packaging)
 - 2.96 lbs
 - Dimensions (H | W | D)
 - 3.94 in. | 5.91 in. | 6.46 in.
 - Width
 - 5.91 in.
 - Height
 - 3.94 in.
 - Depth
 - 6.46 in.
 - UL-file numbers
 - E175229,E250750
 - ETIM-Class
 - EC000737
 
            Technical Data
                            
                    
                    
                    
                        TECHNICAL DRAWINGS
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                            
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                            
            
        
                                        
                                                    
    
                    
                            
                                                
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                                                
                                                
                                                
                            
                                                
                                                
                                                
                                
        
                                                                                                    
            
                    
    
        
            
    
    
                
    
    
    
            
    
                
                    
            
        
        
                        
    
            
        
                                
    
                                                        
                                        
                    
                        
                            
            
                        
                    
                
                Technical Drawings
                    
                        DOWNLOADS
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                                        
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
    
    
    
    
    
            
    
                
            
    
                            
                    
            
                                                
                
    
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                            
    
                                        
                    
                            
                            
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                            
                            
                            
                            
                            
                            
                            
                            
                            
            
            
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
            
    
    
        
            
        
            
            
            
                    
                            
            
                        
                    
                
                Downloads
| Description | Language | Type | Size | Link | 
|---|---|---|---|---|
| UL_Certificate_499_FLH_PRH | Englisch | 238.8 KB | Download | |
| UL_Certificate_508_FLH-T_FLH-H | Englisch | 175.59 KB | Download | |
| UL_Certificate_499_FLH_PRH | German | 238.8 KB | Download | |
| UL_Certificate_508_FLH-T_FLH-H | German | 175.59 KB | Download | |
| EC_Declaration_Fan-heater_085506614 | Englisch | 53.31 KB | Download | |
| 3D-model_STEP_FLHT | German | ZIP | 2.44 MB | Download | 
| 3D-model_STEP_FLHT | Englisch | ZIP | 2.44 MB | Download | 
| Product_Sheet_EN_FLH_250_400 | Englisch | 248.21 KB | Download | |
| EC_Declaration_Fan-heater_085506614 | German | 53.31 KB | Download | |
| Manual_FLH | Englisch | 240.37 KB | Download | |
| Manual_FLH | German | 240.37 KB | Download | |
| Product_Sheet_DE_FLH_250_400 | German | 249.94 KB | Download |