FLH-T Resistance Fan Heater | up to 1000W
FLH-T 800 230V Fan Heater With Thermostat
AC 230,
Product number:
17080310007
The fan heater from the FLH-T series with integrated thermostat is ideal for use in larger electrical cabinets. It has an integrated fan that assists the natural convection, thus ensuring fast and even distribution of the heat in the electrical cabinet. The fan heaters are mainly used in combination with a thermostat or hygrostat to prevent low temperatures or high humidity in the electrical cabinet.
The advantages of the series at a glance:
- The heaters are equipped with a fixed value thermostat which regulates the operation of the heater automatically. Therefore provides safe protection against condensate forming or energy waste.
- High volume flow create by the powerful fan means a quick and even distribution of heat
- Fan design with ball bearing guarantees long service life
- Electrical connection via 2-pole terminal strip
- Specifically developed for demanding environments, e.g. wind turbines and telecommunications sector
- Unique shock and vibration resistance
- Available with 250, 400W, 600W, 800W and 1000W heating power
- Temperature setting range between -20C to 40C
- Can be used between -40C and 70C
- Approvals: EAC
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance W
- 850 W
- With fan
- yes
- With thermostat
- yes
- Switching temperature difference K
- < 7 K
- Switching point tolerance K
- ± 4 K
- Operating temperature °C
- -40 °C ... +70 °C
- System of protection for intended purpose of use
- IP IP20
- Electrical protection class
- 2
- Housing material
- plastic UL 94V-O, black
- Type of mounting
- 4 x M5 screws (not included)
- Type of connection
- 2-pole terminal strip
- Weight (without packaging) kg
- 1,44 kg
- Dimensions (H | W | D) mm
- 100 mm | 150 mm | 164 mm
- Width mm
- 150 mm
- Height mm
- 100 mm
- Depth mm
- 164 mm
- UL-file numbers
- E175229,E250750
- ETIM-Class
- EC000737
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance (Ta = +20 °C)
- 850 W
- With fan
- yes
- With thermostat
- yes
- Switching temperature difference K
- < 7 K
- Switching point tolerance K
- ± 4 K
- Operating temperature
- -40 °F ... +158 °F
- System of protection for intended purpose of use
- IP IP20
- Electrical protection class
- 2
- Housing material
- plastic UL 94V-O, black
- Type of mounting
- 4 x M5 screws (not included)
- Type of connection
- 2-pole terminal strip
- Weight (without packaging)
- 3.18 lbs
- Dimensions (H | W | D)
- 3.94 in. | 5.91 in. | 6.46 in.
- Width
- 5.91 in.
- Height
- 3.94 in.
- Depth
- 6.46 in.
- UL-file numbers
- E175229,E250750
- ETIM-Class
- EC000737
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
UL_Certificate_499_FLH_PRH | Englisch | 238.8 KB | Download | |
UL_Certificate_508_FLH-T_FLH-H | Englisch | 175.59 KB | Download | |
UL_Certificate_499_FLH_PRH | German | 238.8 KB | Download | |
UL_Certificate_508_FLH-T_FLH-H | German | 175.59 KB | Download | |
3D-model_STEP_FLHT | German | ZIP | 2.44 MB | Download |
Manual_FLH-T | German | 672.69 KB | Download | |
Manual_FLH-T | Englisch | 672.69 KB | Download | |
3D-model_STEP_FLHT | Englisch | ZIP | 2.44 MB | Download |
Product_Sheet_EN_FLH-T_250-1000 | Englisch | 353.72 KB | Download | |
Product_Sheet_DE_FLH-T_250-1000 | German | 355.29 KB | Download |