Hose-proof rainhood HPR 20000 RAL 7035
Product number:
18112000000
- For filterfans size 10000 and 20000
- Very shallow depth, thus less space required to the outside. This keeps escape and traffic routes free.
- Very user-friendly installation by sliding the hood onto the basic housing, which is screwed to the control cabinet as usual.
- High protection against vandalism due to impact resistance IK10 and optional screwing of the hood from the inside. This means that it is not possible to unscrew the screws from the outside.
- The filter mats of the rear filter fan/exhaust filter can be easily replaced.
- With UL certification.
- With IP X6 and NEMA 1, 12, 3R, 4X - in connection with filterfan.
- Available as V2A version for seamless design with existing stainless-steel cabinets and increases corrosion resistance.
Product information "Hose-proof rainhood HPR 20000 RAL 7035 "
- For filterfans size 10000 and 20000
- Very shallow depth, thus less space required to the outside. This keeps escape and traffic routes free.
- Very user-friendly installation by sliding the hood onto the basic housing, which is screwed to the control cabinet as usual.
- High protection against vandalism due to impact resistance IK10 and optional screwing of the hood from the inside. This means that it is not possible to unscrew the screws from the outside.
- The filter mats of the rear filter fan/exhaust filter can be easily replaced.
- With UL certification.
- With IP X6 and NEMA 1, 12, 3R, 4X - in connection with filterfan.
- Available as V2A version for seamless design with existing stainless-steel cabinets and increases corrosion resistance.
Description | Type | Size | Link |
---|---|---|---|
Manual HPR Rainhood | 392.78 KB | Download |