Intense BR50-EASY Module Fully Coloured BU
12,24 V DC, 12,24 V AC, LED, Clear,
Product number:
28250376072
Blue BR50 continuous-light module including replaceable LED
- up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field
- Can be used everywhere where machine statuses need to be displayed and warning signals given
- Modular design with sturdy housing for all indoor and outdoor applications in tough conditions
- Types of modules include LED continuous lights or blinking light (1.5 Hz), flashing light, sounder 85 dB (A)
- Flexible building kit system guarantees easy handling
- Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations
- Many different variations, can be fixed by means of tubular stand, tube or direct mounting
- Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light
- High system of protection IP 54 (optionally IP 65)
- Dimensions: Ø 54 x 63mm per light module
TECHNICAL DATA
Technical Data
- Lense Colour
- Clear
- Housing Colour
- RAL 9011
- Voltage Range (DC) V
- 10,0-27 V DC
- Voltage Range (AC) V
- 10,0-27 V AC
- Rated Voltage(s) (DC) V
- 12,24 V DC
- Rated Voltage(s) (AC) V
- 12,24 V AC
- Type of Current
- AC/DC
- Operating Temp. °C
- -25 °C ... +50 °C
- IP Protection System
- 54
- Housing material
- Acrylonitrile Butadiene Styrene (ABS)
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,12 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light
- Light Intensity cd
- 3 cd
- AS-i
- no
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 81,5 mm | 56 mm | 56 mm
- Weight (without packaging) kg
- 0,09 kg
- ETIM-Class
- EC000232
- Lense Colour
- Clear
- Housing Colour
- RAL 9011
- Voltage Range (DC) V
- 10,0-27 V DC
- Voltage Range (AC) V
- 10,0-27 V AC
- Rated Voltage(s) (DC) V
- 12,24 V DC
- Rated Voltage(s) (AC) V
- 12,24 V AC
- Type of Current
- AC/DC
- Operating Temperature
- -13 °F ... +122 °F
- IP Protection System
- 54
- Housing material
- Acrylonitrile Butadiene Styrene (ABS)
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.12 A
- Lamp Type
- LED
- Operating Mode
- Continuous Light
- Light Intensity cd
- 3 cd
- AS-i
- no
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 3.21 in. | 2.2 in. | 2.2 in.
- Weight (without packaging)
- 0.2 lbs
- ETIM-Class
- EC000232
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Quick Guide BR50 Easy Flexi FL | 148.65 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_DE_BR50 | German | 782.59 KB | Download | |
UL_Certificate_BR50 | German | 225.27 KB | Download | |
Product_Sheet_EN_BR50 | Englisch | 1.4 MB | Download | |
3D-model_STEP_SAT_IGS_BR50 | German | ZIP | 12.86 MB | Download |
Order_options_How_to_configurate_BR50 | Englisch | 1.88 MB | Download | |
UL_Certificate_BR50 | Englisch | 225.27 KB | Download | |
Order_options_How_to_configurate_BR50 | German | 1.88 MB | Download | |
Manual_Signal_Tower_BR_50 | Englisch | 4.3 MB | Download | |
Order_options_How_to_configurate_BR50 | Englisch | 1.88 MB | Download | |
Order_options_How_to_configurate_BR50 | German | 1.88 MB | Download | |
EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
EAC_Certificate_Signaling | German | 293.12 KB | Download | |
3D-model_STEP_SAT_IGS_BR50 | Englisch | ZIP | 12.86 MB | Download |
Manual_Signal_Tower_BR_50 | German | 4.3 MB | Download | |
PFA.28250376072 | German | tables.type.file_edz | 98.14 KB | Download |
PFA.28250376072 | Englisch | tables.type.file_edz | 98.14 KB | Download |