Chiller - Reliable and efficient
PC 2500, CCE, EB series – air and water cooled ready-to-connect chillers. Due to the new EU regulation, all of our chillers are already converted to common, lower impact refrigerants.
Also use our Pfannenberg Sizing Software PSS for dimensioning and selection
Filter
EB2.0 65 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW | 7,2 kW
EB2.0 65 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW | 7,2 kW
EB2.0 65 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW | 7,2 kW
EB2.0 65 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW | 7,2 kW
EB2.0 80 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 8 kW | 8,8 kW
EB2.0 80 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 8 kW | 8,8 kW
EB2.0 80 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 8 kW | 8,8 kW
EB2.0 80 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 8 kW | 8,8 kW
EB2.0 80 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- UL
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 8,8 kW
EB2.0 95 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 95 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 95 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 95 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 95 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- UL
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 140 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 140 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 140 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 140 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 140 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 160 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW
EB2.0 160 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW
EB2.0 160 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW
EB2.0 160 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW
EB2.0 160 400-460V Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW