PF 43000 230V IP55 Filterfan
AC 230 / 230 V, 233 m³/h, 223 mm x 223 mm, RAL 7035
Product number:
11643103055
The outdoor filterfans of the 4th generation from Pfannenberg is the culmination of 60 years experience in thermal management. Using filterfans is the most efficient and cost-effective way to remove heat from the electrical cabinet at ambient temperatures below target internal.
The front cover of this product has the color RAL7035 (light grey).
The advantages of the series at a glance:
- High air flow (56-925 m3/h) in small packages with low energy consumption
- Uniquely high air flow due to optimized louvre design
- IP-55 protection by innovative filter mat technology optimal for outdoor use
- 3 times longer service time than IP54 filter
- These Filterfans have a higher resistance to UV rays
- Patented tool-free 4-corner fastening system enables installation in seconds
- Foam seal facilitates the installation
- The filter mat can be replaced easily and in seconds due to the optimized front cover
- Flat shape and neutral design make a perfect integration into existing machines possible
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible
- Approvals: cURus, EAC, CAS
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230 / 230 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow m³/h
- 233 m³/h | 265 m³/h
- Airflow filter grid m³/h
- 180 m³/h | 207 m³/h
- Number of fans
- 1
- Power consumption W
- 45 W | 39 W
- Type of connection
- spring-type terminal
- Type of fuse | Pre fuse
- gG | 6 A
- IP Protection
- IP55
- NEMA Protection
- TYPE12
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Ambient temperature °C
- -40 °C ... +55 °C
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO, UV-resistant
- EMC-Version
- no
- Increased UV-stability of cover
- yes
- Colour
- RAL 7035
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Dimensions (H | W | D) mm
- 252 mm | 252 mm | 119 mm
- Width mm
- 252 mm
- Depth mm
- 119 mm
- Height mm
- 252 mm
- Installation depth mm
- 113 mm
- Weight (without packaging) kg
- 1,67 kg
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- AC 230 / 230 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow
- 137 cfm | 156 cfm
- Airflow rate in comb. with exhaust filter
- 106 cfm | 122 cfm
- Number of fans
- 1
- Power consumption W
- 45 W | 39 W
- Type of connection
- spring-type terminal
- Type of fuse | Pre fuse
- gG | 6 A
- NEMA Protection
- TYPE12
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO, UV-resistant
- EMC-Version
- no
- Increased UV-stability of cover
- yes
- Colour
- RAL 7035
- Dimensions cut-out (H | W)
- 8.78 in. | 8.78 in.
- Dimensions (H | W | D)
- 9.92 in. | 9.92 in. | 4.69 in.
- Width
- 9.92 in.
- Depth
- 4.69 in.
- Height
- 9.92 in.
- Installation depth
- 4.45 in.
- Weight (without packaging)
- 3.68 lbs
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 223 mm
- B
- 223 mm
- X
- 252 mm
- Y
- 252 mm
- Z1
- 6 mm
- Z2
- 113 mm
- A
- 8,78 in
- B
- 8,78 in
- X
- 9,92 in
- Y
- 9,92 in
- Z1
- 0,24 in
- Z2
- 4,45 in
Dimensions
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| Fluted filter 212,5x200 IP55 | 31.54 KB | Download | |
| Manual PF/PFA 1x.000 - 6x.000 | 2.21 MB | Download | |
| Recom. of filter mat exchange | 42.31 KB | Download | |
| Conformity PF/PFA 4th Gen. | 62.89 KB | Download | |
| Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | 34.12 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| EAC_Certificate_PF | Englisch | 246.44 KB | Download | |
| EAC_Certificate_PF | Englisch | 246.44 KB | Download | |
| EAC_Certificate_PF | German | 246.44 KB | Download | |
| UL_Certificate_Filterfan | German | 183.64 KB | Download | |
| 3D-model_IGS_PF43000_AC | Englisch | ZIP | 4.2 MB | Download |
| Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
| UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
| 3D-model_IGS_PF43000_AC | German | ZIP | 4.2 MB | Download |
| Product_Sheet_DE_PF_43000_PFA_40000 | German | 575.61 KB | Download | |
| Product_Sheet_EN_PF_43000_PFA_40000 | Englisch | 570.4 KB | Download | |
| UR_Certificate_Filterfan | German | 161.76 KB | Download | |
| Product_Sheet_EN_PF_43000_PFA_40000 | Englisch | 570.4 KB | Download | |
| 3D-model_STEP_PF43000_AC | Englisch | ZIP | 6.96 MB | Download |
| 3D-model_STEP_PF43000_AC | German | ZIP | 6.96 MB | Download |
| UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
| CSA_Certificate_Filterfan | Englisch | 183.86 KB | Download | |
| CSA_Certificate_Filterfan | German | 183.86 KB | Download | |
| CSA_Certificate_Filterfan | Englisch | 183.86 KB | Download | |
| UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
| Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
| UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
| Manual_PF_PFA_1x.000-6x.000 | German | 2.21 MB | Download | |
| 3D-model_IGS_PF43000_AC | Englisch | ZIP | 4.2 MB | Download |
| 3D-model_STEP_PF43000_AC | Englisch | ZIP | 6.96 MB | Download |