PFA 20000 IP54 Exhaust Filter
125 mm x 125 mm, RAL 9011
Product number:
11720001050
The 4th generation Pfannenberg filterfans develop their full potential when used in combination with the suitable exhaust filter.
The front cover of this product has the color RAL9011 (black).
The advantages of the series at a glance:
- Same design as the PF series filterfans
- Available in RAL 7035 grey or RAL 9011 black as standard
- IP 54 protection, closed frame prevents unfiltered air from penetrating
- Patented tool-free 4-corner fastening system enables installation in seconds and guarantees a secure hold
- Foam seal facilitates the installation
- The filter mat can be replaced easily and in seconds due to the optimized front cover
- Flat shape and neutral design make a perfect integration into existing machines possible
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible
- Approvals: cURus, EAC, CAS
TECHNICAL DATA
Technical Data
- IP Protection
- IP54
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 88 %
- Filter mat quality class according to EN 779
- G4
- Ambient temperature °C
- -40 °C ... +55 °C
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 9011
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Dimensions (H | W | D) mm
- 145 mm | 145 mm | 31 mm
- Depth mm
- 31 mm
- Height mm
- 145 mm
- Width mm
- 145 mm
- Installation depth mm
- 26 mm
- Weight (without packaging) kg
- 0,12 kg
- UL certificate no.
- E489500
- ETIM-Class
- EC002513
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 88 %
- Filter mat quality class according to EN 779
- G4
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 9011
- Dimensions cut-out (H | W)
- 4.92 in. | 4.92 in.
- Dimensions (H | W | D)
- 5.71 in. | 5.71 in. | 1.22 in.
- Depth
- 1.22 in.
- Height
- 5.71 in.
- Width
- 5.71 in.
- Installation depth
- 1.02 in.
- Weight (without packaging)
- 0.27 lbs
- UL certificate no.
- E489500
- ETIM-Class
- EC002513
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 125 mm
- B
- 125 mm
- X
- 145 mm
- Y
- 145 mm
- Z1
- 5 mm
- Z2
- 26 mm
- A
- 4,92 in
- B
- 4,92 in
- X
- 5,71 in
- Y
- 5,71 in
- Z1
- 0,2 in
- Z2
- 1,02 in
Dimensions
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Filter 119x119 IP54/TYPE12 | 32.26 KB | Download | |
Manual PF/PFA 1x.000 - 6x.000 | 2.21 MB | Download | |
Recom. of filter mat exchange | 42.31 KB | Download | |
Conformity PF/PFA 4th Gen. | 62.89 KB | Download | |
Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | 34.12 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
3D-model_STEP_PFA20000 | German | ZIP | 885.38 KB | Download |
UR_Certificate_Filterfan | German | 161.76 KB | Download | |
CSA_Certificate_Filterfan | German | 183.75 KB | Download | |
UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
CSA_Certificate_Filterfan | Englisch | 183.75 KB | Download | |
Manual_PF_PFA_1x.000-6x.000 | German | 2.21 MB | Download | |
UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
UL_Certificate_Filterfan | German | 183.64 KB | Download | |
Product_Sheet_EN_PF_22000_PFA_20000 | Englisch | 551.95 KB | Download | |
Product_Sheet_DE_PF_22000_PFA_20000 | German | 516.46 KB | Download | |
3D-model_IGS_PFA20000 | Englisch | ZIP | 1.2 MB | Download |
3D-model_IGS_PFA20000 | German | ZIP | 1.2 MB | Download |
3D-model_STEP_PFA20000 | Englisch | ZIP | 885.38 KB | Download |