PFA 20000 IP55 Exhaust Filter
125 mm x 125 mm, RAL 7035
Product number:
11720003055
The 4th generation Pfannenberg filterfans develop their full potential when used in combination with the suitable exhaust filter.
The advantages of the series at a glance:
- Same design as the PF series filterfans
- Available in RAL 7035 grey or RAL 9011 black as standard
- IP-55 protection by innovative filter mat technology optimal for outdoor use
- 3 times longer service time than IP54 filter
- These Filterfans have a higher resistance to UV rays
- Patented tool-free 4-corner fastening system enables installation in seconds and guarantees a secure hold
- Foam seal facilitates the installation
- The filter mat can be replaced easily and in seconds due to the optimized front cover
- Flat shape and neutral design make a perfect integration into existing machines possible
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible
- Approvals: cURus, EAC, CAS
TECHNICAL DATA
Technical Data
- IP Protection
- IP55
- NEMA Protection
- TYPE12
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Ambient temperature °C
- -40 °C ... +55 °C
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO, UV-resistant
- EMC-Version
- no
- Increased UV-stability of cover
- yes
- Colour
- RAL 7035
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Dimensions (H | W | D) mm
- 145 mm | 145 mm | 31 mm
- Depth mm
- 31 mm
- Height mm
- 145 mm
- Width mm
- 145 mm
- Installation depth mm
- 26 mm
- Weight (without packaging) kg
- 0,12 kg
- UL certificate no.
- E489500
- ETIM-Class
- EC002513
- NEMA Protection
- TYPE12
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO, UV-resistant
- EMC-Version
- no
- Increased UV-stability of cover
- yes
- Colour
- RAL 7035
- Dimensions cut-out (H | W)
- 4.92 in. | 4.92 in.
- Dimensions (H | W | D)
- 5.71 in. | 5.71 in. | 1.22 in.
- Depth
- 1.22 in.
- Height
- 5.71 in.
- Width
- 5.71 in.
- Installation depth
- 1.02 in.
- Weight (without packaging)
- 0.27 lbs
- UL certificate no.
- E489500
- ETIM-Class
- EC002513
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
Dimensions
ACCESSORIES
Accessories
DOWNLOADS
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| Fluted filter 116x108 IP55 | 31.54 KB | Download | |
| Manual PF/PFA 1x.000 - 6x.000 | 2.21 MB | Download | |
| Recom. of filter mat exchange | 42.31 KB | Download | |
| Conformity PF/PFA 4th Gen. | 62.89 KB | Download | |
| Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | 34.12 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
| Product_Sheet_DE_PF_22000_PFA_20000 | German | 516.46 KB | Download | |
| CSA_Certificate_Filterfan | Englisch | 183.75 KB | Download | |
| 3D-model_STEP_PFA20000 | Englisch | ZIP | 885.38 KB | Download |
| UL_Certificate_Filterfan | German | 183.64 KB | Download | |
| 3D-model_STEP_PFA20000 | German | ZIP | 885.38 KB | Download |
| UR_Certificate_Filterfan | German | 161.76 KB | Download | |
| UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
| Manual_PF_PFA_1x.000-6x.000 | German | 2.21 MB | Download | |
| UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
| Product_Sheet_EN_PF_22000_PFA_20000 | Englisch | 551.95 KB | Download | |
| CSA_Certificate_Filterfan | German | 183.75 KB | Download | |
| 3D-model_IGS_PFA20000 | Englisch | ZIP | 1.2 MB | Download |
| 3D-model_IGS_PFA20000 | German | ZIP | 1.2 MB | Download |