PFA 40000 IP55 Exhaust Filter
223 mm x 223 mm, RAL 9011
Product number:
11740004050
The 4th generation Pfannenberg filterfans develop their full potential when used in combination with the suitable exhaust filter.
The front cover of this product has the color RAL9011 (black).
The advantages of the series at a glance:
- Same design as the PF series filterfans
- Available in RAL 7035 grey or RAL 9011 black as standard
- IP 55 protection, closed frame prevents unfiltered air from penetrating
- Patented tool-free 4-corner fastening system enables installation in seconds and guarantees a secure hold
- Foam seal facilitates the installation
- The filter mat can be replaced easily and in seconds due to the optimized front cover
- Flat shape and neutral design make a perfect integration into existing machines possible
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible
- Approvals: cURus, EAC, CAS
TECHNICAL DATA
Technical Data
- IP Protection
- IP55
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Ambient temperature °C
- -40 °C ... +55 °C
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 9011
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Dimensions (H | W | D) mm
- 252 mm | 252 mm | 44 mm
- Depth mm
- 44 mm
- Height mm
- 252 mm
- Width mm
- 252 mm
- Installation depth mm
- 38 mm
- Weight (without packaging) kg
- 0,46 kg
- UL certificate no.
- E489500
- ETIM-Class
- EC002513
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 9011
- Dimensions cut-out (H | W)
- 8.78 in. | 8.78 in.
- Dimensions (H | W | D)
- 9.92 in. | 9.92 in. | 1.73 in.
- Depth
- 1.73 in.
- Height
- 9.92 in.
- Width
- 9.92 in.
- Installation depth
- 1.5 in.
- Weight (without packaging)
- 1.01 lbs
- UL certificate no.
- E489500
- ETIM-Class
- EC002513
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 224 mm
- B
- 224 mm
- X
- 252 mm
- Y
- 252 mm
- Z1
- 6 mm
- Z2
- 38 mm
- A
- 8,82 in
- B
- 8,82 in
- X
- 9,92 in
- Y
- 9,92 in
- Z1
- 0,24 in
- Z2
- 1,5 in
Dimensions
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Fluted filter 212,5x200 IP55 | 31.54 KB | Download | |
Manual PF/PFA 1x.000 - 6x.000 | 2.21 MB | Download | |
Recom. of filter mat exchange | 42.31 KB | Download | |
Conformity PF/PFA 4th Gen. | 62.89 KB | Download | |
Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | 34.12 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
CSA_Certificate_Filterfan | Englisch | 144.45 KB | Download | |
3D-model_STEP_PFA40000 | Englisch | ZIP | 1.32 MB | Download |
UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
Product_Sheet_DE_PF_42500_PFA_40000 | German | 548.01 KB | Download | |
3D-model_IGS_PFA40000 | Englisch | ZIP | 1.95 MB | Download |
Product_Sheet_EN_PF_42500_PFA_40000 | Englisch | 607.93 KB | Download | |
3D-model_STEP_PFA40000 | Englisch | ZIP | 1.32 MB | Download |
UL_Certificate_Filterfan | German | 183.64 KB | Download | |
UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
Manual_PF_PFA_1x.000-6x.000 | German | 2.21 MB | Download | |
UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
UR_Certificate_Filterfan | German | 161.76 KB | Download | |
3D-model_STEP_PFA40000 | German | ZIP | 1.32 MB | Download |
3D-model_IGS_PFA40000 | Englisch | ZIP | 1.95 MB | Download |
CSA_Certificate_Filterfan | Englisch | 144.45 KB | Download | |
Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
Product_Sheet_EN_PF_42500_PFA_40000 | Englisch | 607.93 KB | Download | |
3D-model_IGS_PFA40000 | German | ZIP | 1.95 MB | Download |
CSA_Certificate_Filterfan | German | 144.45 KB | Download | |
Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
UL_Certificate_Filterfan | Englisch | 183.64 KB | Download |