PRH 020-M 110-250V Mini-Radiant Heater
AC 110 / 250 V,
Product number:
17000205317
Pfannenberg Mini-Radiant heaters have a very compact design are particularly suitable for use in small housings or for the heating of isolated spots in sensitive areas. Mainly they are used in combination with a thermostat or hygrostat to prevent low temperatures or high humidity in the electrical cabinet, thereby preventing corrosion from forming.
The advantages of the series at a glance:
- Ideal for small housings
- Durable and robust design without fan
- Electrical connection via 300mm cable
- Available from 10W to 30W heating performance
- Integrated snap fastening for 35mm DIN bars
- Can be used between -40C and 70C
- Approvals: cURus, EAC
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 110 / 250 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance W
- 20 W
- Functional range
- 110-250V AC @ 50 | 60 Hz
- Max. starting current A
- 1,1 A
- Max. surface temperature °C
- 115 °C
- With fan
- no
- With thermostat
- no
- Operating temperature °C
- -40 °C ... +70 °C
- System of protection for intended purpose of use
- IP IP54
- Electrical protection class
- 2
- Housing material
- aluminium profile, black anodised
- Type of connection
- connecting cable (300 mm)
- Weight (without packaging) kg
- 0,17 kg
- Dimensions (H | W | D) mm
- 50 mm | 110 mm | 110 mm
- Width mm
- 110 mm
- Height mm
- 50 mm
- Depth mm
- 110 mm
- UL-file numbers
- E175229
- ETIM-Class
- EC000737
- Rated voltage V ±10 %
- AC 110 / 250 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Heating performance (Ta = +20 °C)
- 20 W
- Functional range
- 110-250V AC @ 50 | 60 Hz
- Max. starting current
- 1.1 A
- Max. surface temperature
- 239 °F
- With fan
- no
- With thermostat
- no
- Operating temperature
- -40 °F ... +158 °F
- System of protection for intended purpose of use
- IP IP54
- Electrical protection class
- 2
- Housing material
- aluminium profile, black anodised
- Type of connection
- connecting cable (300 mm)
- Weight (without packaging)
- 0.38 lbs
- Dimensions (H | W | D)
- 1.97 in. | 4.33 in. | 4.33 in.
- Width
- 4.33 in.
- Height
- 1.97 in.
- Depth
- 4.33 in.
- UL-file numbers
- E175229
- ETIM-Class
- EC000737
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
UL_Certificate_499_FLH_PRH | Englisch | 238.8 KB | Download | |
UL_Certificate_508_PRH | Englisch | 217.01 KB | Download | |
UL_Certificate_499_FLH_PRH | German | 238.8 KB | Download | |
UL_Certificate_508_PRH | German | 217.01 KB | Download | |
Product_Sheet_EN_PRH_010_020_030_M | Englisch | 262.4 KB | Download | |
Manual_PRH | Englisch | 244.21 KB | Download | |
3D-model_STEP_PRH_0x0-M | Englisch | ZIP | 1.33 MB | Download |
CE_Declaration_Radiant-heater | German | 43.27 KB | Download | |
Manual_PRH | Englisch | 244.21 KB | Download | |
CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
Product_Sheet_DE_PRH_010_020_030_M | German | 264.69 KB | Download | |
Manual_PRH | German | 244.21 KB | Download | |
3D-model_STEP_PRH_0x0-M | German | ZIP | 1.33 MB | Download |
Manual_PRH | Englisch | 244.21 KB | Download | |
CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
CE_Declaration_Radiant-heater | German | 43.27 KB | Download | |
CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
3D-model_STEP_PRH_0x0-M | Englisch | ZIP | 1.33 MB | Download |