PRH 030-M 110-250V Mini-Radiant Heater
AC 110 / 250 V,
                                            
                            Product number:
                        
                    
                                            
                        
                            17000305317
                        
                                    
                    
            
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                            
            
                            
            
            Pfannenberg Mini-Radiant heaters have a very compact design are particularly suitable for use in small housings or for the heating of isolated spots in sensitive areas. Mainly they are used in combination with a thermostat or hygrostat to prevent low temperatures or high humidity in the electrical cabinet, thereby preventing corrosion from forming.
The advantages of the series at a glance:
- Ideal for small housings
 - Durable and robust design without fan
 - Electrical connection via 300mm cable
 - Available from 10W to 30W heating performance
 - Integrated snap fastening for 35mm DIN bars
 - Can be used between -40C and 70C
 - Approvals: cURus, EAC
 
                    
                        TECHNICAL DATA
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                            
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
        
                        
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                                            
        
        
                            
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                
        
        
                            
                                
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
        
                                
                                            
                        
                                
        
        
                            
                                
                        
                                                            
        
        
                            
                                
                                                                            
        
        
                            
                                
                        
    
            
                
    
                
                    
                            
            
                        
                    
                
                Technical Data
- Rated voltage V ±10 %
 - AC 110 / 250 V
 - Rated frequency Hz ±1 %
 - 50 Hz | 60 Hz
 - Heating performance W
 - 30 W
 - Functional range
 - 110-250V AC @ 50 | 60 Hz
 - Max. starting current A
 - 1,2 A
 - Max. surface temperature °C
 - 140 °C
 - With fan
 - no
 - With thermostat
 - no
 - Operating temperature °C
 - -40 °C ... +70 °C
 - System of protection for intended purpose of use
 - IP IP54
 - Electrical protection class
 - 2
 - Housing material
 - aluminium profile, black anodised
 - Type of connection
 - connecting cable (300 mm)
 - Weight (without packaging) kg
 - 0,17 kg
 - Dimensions (H | W | D) mm
 - 50 mm | 110 mm | 110 mm
 - Width mm
 - 110 mm
 - Height mm
 - 50 mm
 - Depth mm
 - 110 mm
 - UL-file numbers
 - E175229
 - ETIM-Class
 - EC000737
 - Rated voltage V ±10 %
 - AC 110 / 250 V
 - Rated frequency Hz ±1 %
 - 50 Hz | 60 Hz
 - Heating performance (Ta = +20 °C)
 - 30 W
 - Functional range
 - 110-250V AC @ 50 | 60 Hz
 - Max. starting current
 - 1.2 A
 - Max. surface temperature
 - 284 °F
 - With fan
 - no
 - With thermostat
 - no
 - Operating temperature
 - -40 °F ... +158 °F
 - System of protection for intended purpose of use
 - IP IP54
 - Electrical protection class
 - 2
 - Housing material
 - aluminium profile, black anodised
 - Type of connection
 - connecting cable (300 mm)
 - Weight (without packaging)
 - 0.38 lbs
 - Dimensions (H | W | D)
 - 1.97 in. | 4.33 in. | 4.33 in.
 - Width
 - 4.33 in.
 - Height
 - 1.97 in.
 - Depth
 - 4.33 in.
 - UL-file numbers
 - E175229
 - ETIM-Class
 - EC000737
 
            Technical Data
                            
                    
                    
                    
                        TECHNICAL DRAWINGS
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                            
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                            
            
        
                                        
                                                    
    
                    
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                            
                                                
                            
                            
                            
                            
                            
                            
                                                
                            
                            
                            
                            
                                
        
                                        
            
                    
    
        
            
    
    
                
    
    
    
            
    
                
                    
            
        
        
                        
    
            
        
                                
    
                                                        
                                        
                    
                        
                            
            
                        
                    
                
                Technical Drawings
                    
                        DOWNLOADS
                        
                                
                        
        
                                
                        
        
                            
                    
                    
                                
    
            
                                        
    
                
                
                                    
                
                
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                                
    
                        
    
                                                        
            
                    
                            
            
                                                
                
    
    
    
    
    
            
    
                
            
    
                            
                    
            
                                                
                
    
    
    
    
    
            
    
                
            
    
                            
                    
                                    
                            
    
                                        
                    
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                                                
                            
                                                
                                                
                                                
                                                
                                                
                                                
                            
                            
                            
                            
                            
            
            
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
                    
        
            
    
    
        
            
        
            
            
            
                    
                            
            
                        
                    
                
                Downloads
| Description | Language | Type | Size | Link | 
|---|---|---|---|---|
| UL_Certificate_499_FLH_PRH | Englisch | 238.8 KB | Download | |
| UL_Certificate_508_PRH | Englisch | 217.01 KB | Download | |
| UL_Certificate_499_FLH_PRH | German | 238.8 KB | Download | |
| UL_Certificate_508_PRH | German | 217.01 KB | Download | |
| 3D-model_STEP_PRH_0x0-M | Englisch | ZIP | 1.33 MB | Download | 
| CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
| Manual_PRH | Englisch | 244.21 KB | Download | |
| CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
| CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download | |
| Product_Sheet_DE_PRH_010_020_030_M | German | 264.69 KB | Download | |
| 3D-model_STEP_PRH_0x0-M | German | ZIP | 1.33 MB | Download | 
| Manual_PRH | Englisch | 244.21 KB | Download | |
| Manual_PRH | German | 244.21 KB | Download | |
| CE_Declaration_Radiant-heater | German | 43.27 KB | Download | |
| 3D-model_STEP_PRH_0x0-M | Englisch | ZIP | 1.33 MB | Download | 
| CE_Declaration_Radiant-heater | German | 43.27 KB | Download | |
| Product_Sheet_EN_PRH_010_020_030_M | Englisch | 262.4 KB | Download | |
| Manual_PRH | Englisch | 244.21 KB | Download | |
| CE_Declaration_Radiant-heater | Englisch | 43.27 KB | Download |