PTF 1200 115V IP54 Roof Mounting Filterfan
AC 115, 1.000 m³/h, 229 mm x 229 mm, RAL 7035
Product number:
11692152055
Filterfan for roof mounting with an air flow rate up to 1000 m3/h protection class IP 54 / NEMA Type 12 compact size: this allows the combination of two units on one standard housing energy-efficient EC centrifugal fan full metal housing optimum airflow and uniform temperature distribution (natural convection of the air is supported) easy mounting UR approval
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 115
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow m³/h
- 1.000 m³/h
- Airflow filter grid m³/h
- 870 m³/h
- Number of fans
- 1
- Power consumption W
- 170 W | 170 W
- Current consumption A
- 2,4 A | 2,4 A
- Type of fuse | Pre fuse
- gG | 6 A
- IP Protection
- IP54
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 81 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Service life L10 (+ 40 °C)
- 70,000h h
- Ambient temperature °C
- -25 °C ... +50 °C
- Housing material
- sheet steel, powder-coated
- EMC-Version
- no
- Colour
- RAL 7035
- Cut-out (H | W) mm
- 229 mm | 229 mm
- Dimensions (H | W | D) mm
- 155 mm | 300 mm | 300 mm
- Width mm
- 300 mm
- Depth mm
- 300 mm
- Height mm
- 155 mm
- Weight (without packaging) kg
- 6,55 kg
- UL certificate no.
- no
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- AC 115
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow
- 589 cfm
- Airflow rate in comb. with exhaust filter
- 513 cfm
- Number of fans
- 1
- Power consumption W
- 170 W | 170 W
- Type of fuse | Pre fuse
- gG | 6 A
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 81 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Service life L10 (+ 40 °C)
- 70,000h h
- Ambient temperature range
- -13 °F ... +122 °F
- Housing material
- sheet steel, powder-coated
- EMC-Version
- no
- Colour
- RAL 7035
- Dimensions cut-out (H | W)
- 9.02 in. | 9.02 in.
- Dimensions (H | W | D)
- 6.1 in. | 11.81 in. | 11.81 in.
- Width
- 11.81 in.
- Depth
- 11.81 in.
- Height
- 6.1 in.
- Weight (without packaging)
- 15.44 lbs
- UL certificate no.
- no
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
Dimensions
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| 3D-model_STEP_PTF1200 | German | ZIP | 2.73 MB | Download |
| 3D-model_STEP_PTF1200 | Englisch | ZIP | 2.73 MB | Download |
| Flyer_EN_PTF1200 | Englisch | 328.55 KB | Download | |
| Manual_PTF_PTFA_6_4th | Englisch | 33.15 MB | Download | |
| Product_Sheet_DE_PTF1200 | German | 405.1 KB | Download | |
| Flyer_DE_PTF1200 | German | 329.48 KB | Download | |
| Product_Sheet_EN_PTF_1200 | Englisch | 404.04 KB | Download | |
| Manual_PTF_PTFA_6_4th | German | 33.15 MB | Download |