PTF 60500 230V IP33 Roof Mounting Filterfan
AC 230, 500 m³/h, 291 mm x 291 mm, RAL 7035
Product number:
11685100055
The 4th generation Pfannenberg filterfans is the culmination of 60 years experience in thermal management. Using filterfans is the most efficient and cost-effective way to remove heat from the electrical cabinet at ambient temperatures below target internal.
The front cover of this product has the color RAL7035 (grau).
The advantages of the series at a glance:
- High air flow (19 - 854 m3/h) in small package with low energy consumption
- Uniquely high air flow due to optimized louvre design.
- Available in RAL 7035 grey or RAL 9011 black as standard
- IP 54 protection, closed frame prevents unfiltered air from penetrating
- Patented tool-free 4-corner fastening system enables installation in seconds and guarantees a secure hold
- Poured foam seal facilitates the installation
- The filter mat can be replaced easily and in seconds due to the optimized front cover
- Flat shape and neutral design make a perfect integration into existing machines possible
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible
- Approvals: cULus, cURus, EAC, CSA
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow m³/h
- 500 m³/h
- Airflow filter grid m³/h
- 310 m³/h
- Number of fans
- 1
- Power consumption W
- 112 W | 96 W
- Type of connection
- terminal strip
- Type of fuse | Pre fuse
- gG | 6 A
- IP Protection
- IP33
- NEMA Protection
- TYPE1
- Type of filter
- standard filter
- Filtration efficiency
- 81 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Ambient temperature °C
- -10 °C ... +55 °C
- Housing material
- sheet steel, cover powder-coated, snap-in housing made of injection-moulded thermoplastic (ABS-FR) self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 7035
- Cut-out (H | W) mm
- 291 mm | 291 mm
- Dimensions (H | W | D) mm
- 436 mm | 436 mm | 129 mm
- Width mm
- 436 mm
- Depth mm
- 129 mm
- Height mm
- 436 mm
- Weight (without packaging) kg
- 4,8 kg
- UL certificate no.
- no
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow
- 294 cfm
- Airflow rate in comb. with exhaust filter
- 182 cfm
- Number of fans
- 1
- Power consumption W
- 112 W | 96 W
- Type of connection
- terminal strip
- Type of fuse | Pre fuse
- gG | 6 A
- NEMA Protection
- TYPE1
- Type of filter
- standard filter
- Filtration efficiency
- 81 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Ambient temperature range
- +14 °F ... +131 °F
- Housing material
- sheet steel, cover powder-coated, snap-in housing made of injection-moulded thermoplastic (ABS-FR) self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 7035
- Dimensions cut-out (H | W)
- 11.5 in. | 11.5 in.
- Dimensions (H | W | D)
- 17.17 in. | 17.17 in. | 5.08 in.
- Width
- 17.17 in.
- Depth
- 5.08 in.
- Height
- 17.17 in.
- Installation depth
- 2.24 in.
- Weight (without packaging)
- 10.58 lbs
- UL certificate no.
- no
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 291 mm
- B
- 291 mm
- X
- 436 mm
- Y
- 436 mm
- Z1
- 72 mm
- Z2
- 34 mm
- A
- 11,46 in
- B
- 11,46 in
- X
- 17,17 in
- Y
- 17,17 in
- Z1
- 2,83 in
- Z2
- 1,34 in
Dimensions
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_STEP_PTF60500 | Englisch | ZIP | 2.28 MB | Download |
Product_Sheet_EN_PTF_60500_PTF_60700_PTF_61000_PTFA_60000 | Englisch | 537.53 KB | Download | |
UR_Certificate_Filterfan | German | 161.76 KB | Download | |
Manual_PTF_PTFA_6_4th | Englisch | 33.15 MB | Download | |
Manual_PTF_PTFA_6_4th | German | 33.15 MB | Download | |
UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
Product_Sheet_DE_PTF_60500_PTF_60700_PTF_61000_PTFA_60000 | German | 538.54 KB | Download | |
UL_Certificate_Filterfan | German | 183.64 KB | Download | |
3D-model_STEP_PTF60500 | German | ZIP | 2.28 MB | Download |
UR_Certificate_Filterfan | Englisch | 161.76 KB | Download |