PTF 61000 230V IP33 Roof Mounting Filterfan
AC 230, 1.000 m³/h, 291 mm x 291 mm, RAL 7035
Product number:
11681100055
The top filterfans and top exhaust filters from Pfannenberg provide a cost-effective and energy efficient solution for the cooling of electrical cabinets, if there is no space for the filterfan on the door or the side walls. The air is drawn evenly from every corner of the cabinet. Thus, hotspots can be prevented reliably.
This product is delivered without a filter mat in IP33.
The advantages of the series at a glance:
- For indoor use when there is limited space
- 3 performance classes (310 - 1035 m3/h) for one mounting cut-out
- Tool-free mounting
- Optimal air passage and distribution of temperature due to positioning of the fan
- Natural convection is supported
- Reliable prevention of hotspots
- Approvals: cURus, EAC
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow m³/h
- 1.000 m³/h
- Airflow filter grid m³/h
- 650 m³/h
- Number of fans
- 1
- Power consumption W
- 120 W | 160 W
- Type of connection
- terminal strip
- Type of fuse | Pre fuse
- gG | 6 A
- IP Protection
- IP33
- NEMA Protection
- TYPE1
- Type of filter
- standard filter
- Filtration efficiency
- 81 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Ambient temperature °C
- -10 °C ... +55 °C
- Housing material
- sheet steel, cover powder-coated, snap-in housing made of injection-moulded thermoplastic (ABS-FR) self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 7035
- Cut-out (H | W) mm
- 291 mm | 291 mm
- Dimensions (H | W | D) mm
- 470 mm | 470 mm | 152 mm
- Width mm
- 470 mm
- Depth mm
- 152 mm
- Height mm
- 470 mm
- Weight (without packaging) kg
- 4,3 kg
- UL certificate no.
- no
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- AC 230
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow
- 589 cfm
- Airflow rate in comb. with exhaust filter
- 383 cfm
- Number of fans
- 1
- Power consumption W
- 120 W | 160 W
- Type of connection
- terminal strip
- Type of fuse | Pre fuse
- gG | 6 A
- NEMA Protection
- TYPE1
- Type of filter
- standard filter
- Filtration efficiency
- 81 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Ambient temperature range
- +14 °F ... +131 °F
- Housing material
- sheet steel, cover powder-coated, snap-in housing made of injection-moulded thermoplastic (ABS-FR) self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 7035
- Dimensions cut-out (H | W)
- 11.5 in. | 11.5 in.
- Dimensions (H | W | D)
- 18.5 in. | 18.5 in. | 5.98 in.
- Width
- 18.5 in.
- Depth
- 5.98 in.
- Height
- 18.5 in.
- Installation depth
- 2.24 in.
- Weight (without packaging)
- 9.48 lbs
- UL certificate no.
- no
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 291 mm
- B
- 291 mm
- X
- 470 mm
- Y
- 470 mm
- Z1
- 95 mm
- Z2
- 57 mm
- A
- 11,46 in
- B
- 11,46 in
- X
- 18,5 in
- Y
- 18,5 in
- Z1
- 3,74 in
- Z2
- 2,24 in
Dimensions
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
| UR_Certificate_Filterfan | German | 161.76 KB | Download | |
| UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
| Product_Sheet_DE_PTF_60500_PTF_60700_PTF_61000_PTFA_60000 | German | 538.54 KB | Download | |
| UL_Certificate_Filterfan | German | 183.64 KB | Download | |
| Manual_PTF_PTFA_6_4th | German | 33.15 MB | Download | |
| 3D-model_STEP_PTF60700_61000 | Englisch | ZIP | 9.75 MB | Download |
| Manual_PTF_PTFA_6_4th | Englisch | 33.15 MB | Download | |
| 3D-model_STEP_PTF60700_61000 | German | ZIP | 9.75 MB | Download |
| Product_Sheet_EN_PTF_60500_PTF_60700_PTF_61000_PTFA_60000 | Englisch | 537.53 KB | Download |