Pyra PY X-S-05 Compact Flashing Light
24 V DC, XENON, Clear,
Product number:
21510801000
- The compact flashing light with clear lens and red base is not only adaptable to many applications, but it also stands out due to its safe and simple mounting
- Installation options with external lugs or internal holes
- Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration
- Also suitable for panel mounting
- Certified according to EN54-23 and VDS and therefore suitable for fire alerting
- Service life: after 8 million flashes, still 70% light emission
- Dimensions: LxWxH: 86 x 110 x 81mm
- Maximum visibility: 164m
- Optional with Soft Start Module (SSM) for reduction of starting current
- Optional with GL and MED certification
- Housings can be stacked
- Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003)
- Lens colours: clear, white, yellow, amber, red, green, blue
- Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications
- Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires
- 10 year warranty
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 8,7 m | 11,3 m | 10,2 m
- Signaling area width m
- 11,3 m
- Signaling area height m
- 10,2 m
- Signaling area length m
- 8,7 m
- Lense Colour
- Clear
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 18-30 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 66
- NEMA
- 4/4X
- Housing material
- PC / ABS blend
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,36 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 50 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D) mm
- 86 mm | 110 mm | 81 mm
- Weight (without packaging) kg
- 0,2 kg
- ETIM-Class
- EC001333
- Signaling area (L | W | H)
- 28.54 ft. | 42 ft. | 33.46 ft.
- Signaling area width
- 42 ft.
- Signaling area height
- 33.46 ft.
- Signaling area length
- 28.54 ft.
- Lense Colour
- Clear
- Housing Colour
- RAL 3000
- Voltage Range (DC) V
- 18-30 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 66
- NEMA
- 4/4X
- Housing material
- PC / ABS blend
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.36 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 50 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- no
- Monitored
- no
- Dimensions (H | W | D)
- 3.39 in. | 4.33 in. | 3.19 in.
- Weight (without packaging)
- 0.44 lbs
- ETIM-Class
- EC001333
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
MULTICAD DATA
Multicad Data
ACCESSORIES
Accessories
DOWNLOADS
Downloads
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product_Sheet_EN_PYX-S_05 | Englisch | 629.75 KB | Download | |
| Product_Sheet_DE_PYX-S_05 | German | 797.6 KB | Download | |
| Performance_Declaration_PYX-S_05_(SSM) | Englisch | 1.19 MB | Download | |
| EAC_Fire_Certificate_Signaling | Englisch | 1018.3 KB | Download | |
| EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
| Performance_Declaration_PYX-S_05_(SSM) | German | 1.19 MB | Download | |
| VdS_Approval_PYX-S_05_SSM_R-C | Englisch | 1.68 MB | Download | |
| Planning-help_DE_PYX-S_R-C | Englisch | 1.7 MB | Download | |
| EN_54-23_UK_Certificate_PYX-S_05_(SSM) | German | 200.43 KB | Download | |
| 3D-model_STEP_PYX-S_05 | Englisch | ZIP | 319.82 KB | Download |
| Planning-help_DE_PYX-S_R-C | German | 1.7 MB | Download | |
| EAC_Fire_Certificate_Signaling | German | 1018.3 KB | Download | |
| 3D-model_IGS_PYX-S_05 | German | ZIP | 782.26 KB | Download |
| 3D-model_sat_PYX-S_05 | Englisch | ZIP | 392.8 KB | Download |
| Manual_PY_X-S-05 | German | 1.59 MB | Download | |
| 3D-model_STEP_PYX-S_05 | German | ZIP | 319.82 KB | Download |
| 3D-model_sat_PYX-S_05 | German | ZIP | 392.8 KB | Download |
| EN_54-23_EU_Certificate_PYX-S_05_(SSM) | Englisch | 67.53 KB | Download | |
| VdS_Approval_PYX-S_05_SSM_R-C | German | 1.68 MB | Download | |
| EAC_Certificate_Signaling | German | 293.12 KB | Download | |
| Manual_PY_X-S-05 | Englisch | 1.59 MB | Download | |
| UL_Certificate_PY-S | Englisch | 190.27 KB | Download | |
| EN_54-23_UK_Certificate_PYX-S_05_(SSM) | Englisch | 200.43 KB | Download | |
| UL_Certificate_PY-S | German | 190.27 KB | Download | |
| 3D-model_IGS_PYX-S_05 | Englisch | ZIP | 782.26 KB | Download |
| EN_54-23_EU_Certificate_PYX-S_05_(SSM) | German | 67.53 KB | Download | |
| PFA.21510801000 | Englisch | tables.type.file_edz | 331.23 KB | Download |
| PFA.21510801000 | German | tables.type.file_edz | 331.23 KB | Download |