BExB Xenon | LED lights
Very sturdy visual device, manufactured from seawater-resistant aluminium and stainless steel protection cage. Ideal for almost all mounting requirements: Side, ceiling and floor mounting. Can be used for categories 2G (Zones 1 and 2) and 2D (Zones 21 and 22).
BExB G15-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G15-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G15-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G15-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Yellow
- Lamp Type
- XENON
BExB G15-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Amber
- Lamp Type
- XENON
BExB G15-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Red
- Lamp Type
- XENON
BExB G15-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G15-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G15-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G15-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Yellow
- Lamp Type
- XENON
BExB G15-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Amber
- Lamp Type
- XENON
BExB G15-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Red
- Lamp Type
- XENON
BExB G10-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G10-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G10-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G10-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Yellow
- Lamp Type
- XENON
BExB G10-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Amber
- Lamp Type
- XENON
BExB G10-DE Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Red
- Lamp Type
- XENON
BExB G10-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G10-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G10-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
BExB G10-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Yellow
- Lamp Type
- XENON
BExB G10-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Amber
- Lamp Type
- XENON
BExB G10-D Flashing Light Ex-ATEX
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Red
- Lamp Type
- XENON