Pyra Xenon | LED
Easy, safe, economical: The Pyra series achieves maximum effectiveness with the largest possible signaling range due to effective Xenon technology.
Filter
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Clear
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Clear
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Clear
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 48 V DC
- Lense Colour
- Yellow
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 48 V DC
- Lense Colour
- Red
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Clear
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Clear
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 3000
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Yellow
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Yellow
- Lamp Type
- XENON
Pyra PY X-S-05 Compact Flashing Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Yellow
- Lamp Type
- XENON