Pyra PY X-S-05 Compact Flashing Light
24 V DC, XENON, Yellow,
Product number:
21510803101
The compact flashing light with yellow lens and grey base is not only adaptable to many applications, but it also stands out due to its safe and simple mounting with M12 connector
- Installation options with external lugs or internal holes
- Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration
- Also suitable for panel mounting
- Certified according to EN54-23 and VDS and therefore suitable for fire alerting
- Service life: after 8 million flashes, still 70% light emission
- Dimensions: LxWxH: 86 x 110 x 81mm
- Maximum visibility: 164m
- Optional with Soft Start Module (SSM) for reduction of starting current
- Optional with GL and MED certification
- Housings can be stacked
- Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003)
- Lens colours: clear, white, yellow, amber, red, green, blue
- Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications
- Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires
- 10 year warranty
TECHNICAL DATA
Technical Data
- Signaling area (L | W | H) m
- 6,1 m | 10,7 m | 8 m
- Signaling area width m
- 10,7 m
- Signaling area height m
- 8 m
- Signaling area length m
- 6,1 m
- Lense Colour
- Yellow
- Housing Colour
- RAL 7035
- Voltage Range (DC) V
- 18-30 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temp. °C
- -40 °C ... +55 °C
- IP Protection System
- 66
- NEMA
- 4/4X
- Housing material
- PC / ABS blend
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption A
- 0,36 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 43 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- yes
- Monitored
- no
- Dimensions (H | W | D) mm
- 99 mm | 110 mm | 81 mm
- Weight (without packaging) kg
- 0,2 kg
- ETIM-Class
- EC001333
- Signaling area (L | W | H)
- 20.01 ft. | 42 ft. | 26.24 ft.
- Signaling area width
- 42 ft.
- Signaling area height
- 26.24 ft.
- Signaling area length
- 20.01 ft.
- Lense Colour
- Yellow
- Housing Colour
- RAL 7035
- Voltage Range (DC) V
- 18-30 V DC
- Rated Voltage(s) (DC) V
- 24 V DC
- Type of Current
- DC
- Operating Temperature
- -40 °F ... +131 °F
- IP Protection System
- 66
- NEMA
- 4/4X
- Housing material
- PC / ABS blend
- El. Protection Class
- 2
- Max. Relative Humidity
- 90 %
- Duty Cycle
- 100 %
- Max. Current Consumption
- 0.36 A
- Lamp Type
- XENON
- Operating Mode
- Flashing Light
- Light Intensity cd
- 43 cd
- Flash Energy J
- 5 J
- Flash Rate Hz
- 1 Hz
- AS-i
- not specified
- IO-Link
- no
- M12-connection
- yes
- Monitored
- no
- Dimensions (H | W | D)
- 3.9 in. | 4.33 in. | 3.19 in.
- Weight (without packaging)
- 0.44 lbs
- ETIM-Class
- EC001333
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
ACCESSORIES
Accessories
DOWNLOADS
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| Supplement PA 1/ PY LV M12 | 316.91 KB | Download | |
| Conformity_CE_085506676_Rev07_Feb21_Flashing_Light_PY X-S-05.pdf | 59.27 KB | Download | |
| Conformity_UKCA_085507029_Rev00_Sep21_Flashing_Light_PY X-S-05.pdf | 34.1 KB | Download | |
| Quick Guide PY X-S-05 | 390.71 KB | Download | |
| MANUAL PY X-S-05 | 1.59 MB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| EAC_Certificate_Signaling | German | 293.12 KB | Download | |
| VdS_Approval_PYX-S_05_SSM_W-Y-A-G-B | German | 614.24 KB | Download | |
| Product_Sheet_EN_PYX-S_05 | Englisch | 629.75 KB | Download | |
| Manual_PY_X-S-05 | Englisch | 1.59 MB | Download | |
| EAC_Fire_Certificate_Signaling | Englisch | 1018.3 KB | Download | |
| UL_Certificate_PY-S | German | 190.27 KB | Download | |
| EN_54-23_EU_Certificate_PYX-S_05_(SSM) | German | 67.53 KB | Download | |
| EAC_Certificate_Signaling | Englisch | 293.12 KB | Download | |
| EN_54-23_UK_Certificate_PYX-S_05_(SSM) | German | 200.43 KB | Download | |
| 3D-model_IGS_PYX-S_05 | Englisch | ZIP | 782.26 KB | Download |
| EAC_Fire_Certificate_Signaling | German | 1018.3 KB | Download | |
| 3D-model_STEP_PYX-S_05 | German | ZIP | 319.82 KB | Download |
| Performance_Declaration_PYX-S_05_(SSM) | German | 1.19 MB | Download | |
| EN_54-23_UK_Certificate_PYX-S_05_(SSM) | Englisch | 200.43 KB | Download | |
| EN_54-23_EU_Certificate_PYX-S_05_(SSM) | Englisch | 67.53 KB | Download | |
| Performance_Declaration_PYX-S_05_(SSM) | Englisch | 1.19 MB | Download | |
| 3D-model_sat_PYX-S_05 | Englisch | ZIP | 392.8 KB | Download |
| Manual_PY_X-S-05 | German | 1.59 MB | Download | |
| 3D-model_IGS_PYX-S_05 | German | ZIP | 782.26 KB | Download |
| 3D-model_STEP_PYX-S_05 | Englisch | ZIP | 319.82 KB | Download |
| UL_Certificate_PY-S | Englisch | 190.27 KB | Download | |
| 3D-model_sat_PYX-S_05 | German | ZIP | 392.8 KB | Download |
| Product_Sheet_DE_PYX-S_05 | German | 797.6 KB | Download | |
| VdS_Approval_PYX-S_05_SSM_W-Y-A-G-B | Englisch | 614.24 KB | Download |