Quadro Xenon | LED
Designed to suit industrial requirements with outstanding mechanical strength.
Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro series stays sealed and signals reliably.
Filter
Quadro F Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Clear
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Clear
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 115 V AC
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Clear
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Yellow
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Amber
- Lamp Type
- XENON
Quadro F12 Flashing Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Red
- Lamp Type
- XENON
Quadro S Flashing Light, synchr.
- Housing Colour
- RAL 7035
- Lense Colour
- Clear
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Quadro S Flashing Light, synchr.
- Housing Colour
- RAL 7035
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Quadro S Flashing Light, synchr.
- Housing Colour
- RAL 7035
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Quadro S Flashing Light, synchr.
- Housing Colour
- RAL 7035
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
Quadro-LED-TL Traffic Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 12, 24, 48 V DC
- Lense Colour
- Red, Yellow, Green
- Lamp Type
- LED
Quadro-LED-TL Traffic Light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 120 V DC
- Lense Colour
- Red, Yellow, Green
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED
Quadro LED HI Multi light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 12, 24, 48 V DC
- Lense Colour
- Yellow
- Lamp Type
- LED
Quadro LED HI Multi light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 12, 24, 48 V DC
- Lense Colour
- Amber
- Lamp Type
- LED
Quadro LED HI Multi light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 12, 24, 48 V DC
- Lense Colour
- Red
- Lamp Type
- LED
Quadro LED HI Multi light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 120 V DC
- Lense Colour
- Yellow
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED
Quadro LED HI Multi light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 120 V DC
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED
Quadro LED HI Multi light
- Housing Colour
- RAL 7035
- Rated Voltage(s) (DC) V
- 120 V DC
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED