Original Filter Mats
Pfannenberg filter mats guarantee safety against overheating, short circuit and fire. The highest class that can be achieved by coarse dust filters in accordance with DIN EN 779 is filter class G4, in which more than 90 % of all particles larger than 10 μm are blocked.
Filter
            
                                                                                        
                                                            
                                    Replacement filter mat PF1x, fleece,IP54,5pcs,87x87mm
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                            
                    
                                    - Dimension (H | W) mm
 - 87 x 87 mm
 - Packaging Unit
 - 5
 
                                                                                        
                                                            
                                    Replacement filter mat PF2x, fluted,IP55,5pcs,116x108mm
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                        
                    
                                    - Dimension (H | W) mm
 - 116 x 108 mm
 - Packaging Unit
 - 5
 
                                                                                        
                                                            
                                    Replacement filter mat PF3x, fluted,IP55,5pcs,166x156mm
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                            
                    
                                    - Dimension (H | W) mm
 - 116 x 156 mm
 - Packaging Unit
 - 5
 
                                                                                        
                                                            
                                    Replacement filter mat PF4x, fluted,IP55,5pcs,212x200mm
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                            
                    
                                    - Dimension (H | W) mm
 - 212 x 200 mm
 - Packaging Unit
 - 5
 
                                                                                        
                                                            
                                    Replacement filter mat PF6x, fluted,IP55,5pcs,279x264mm
                                
                            
                                                            
                                    
                                                                            
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Dimension (H | W) mm
 - 279 x 264 mm
 - Packaging Unit
 - 5
 
                    Tip
                
                    
                                
                    Tip
                
                    
                                
                    Tip
                
                    
                                
                    Tip
                
                    
                                
                    Tip