Standard excellence
IP 54 filterfans are ideal for applications that can use the cooler outside ambient air to lower the cabinet to the required internal temperature. The protection class IP 54 stands for high protection against dust and water droplets. A closed frame prevents unfiltered air from entering.
IP 54: High protection against dust and water droplets.
Filter
PF 11000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h | 24 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 11000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h | 24 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 11000 115V IP54 Filterfan
- Unimpeded airflow m³/h
- 24 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- AC 115 / 115 V
PF 11000 48V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- DC 48
PF 11000 24V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- DC 24 / 24 V
PF 11000 24V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- DC 24 / 24 V
PF 11000 12V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- DC 12 / 12 V
PF 22000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h | 70 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 230
PF 22000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h | 70 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 22000 115V IP54 Filterfan
- Unimpeded airflow m³/h
- 70 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 115 / 115 V
PF 22000 48V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 48
PF 22000 24V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 24
PF 22000 12V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 12
PF 32000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 98 m³/h | 108 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 230
PF 32000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 98 m³/h | 108 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 230
PF 32000 115V IP54 Filterfan
- Unimpeded airflow m³/h
- 108 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 115
PF 32000 48V IP54 Filterfan
- Unimpeded airflow m³/h
- 98 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- DC 48
PF 32000 24V IP54 Filterfan
- Unimpeded airflow m³/h
- 98 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- DC 24
PF 42500 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 125 m³/h | 138 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 230
PF 42500 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 125 m³/h | 138 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 230
PF 42500 115V IP54 Filterfan
- Unimpeded airflow m³/h
- 138 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 115
PF 42500 24V IP54 Filterfan
- Unimpeded airflow m³/h
- 125 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- DC 24
PF 42500 IP54 Filterfan
- Unimpeded airflow m³/h
- 125 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- DC 12
PF 43000 400V IP54 Filterfan
- Unimpeded airflow m³/h
- 223 m³/h | 247 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 400