PF 32000 48V IP54 Filterfan
DC 48, 98 m³/h, 177 mm x 177 mm, RAL 7035
Product number:
11632701055
The 4th generation Pfannenberg filterfans is the culmination of 60 years experience in thermal management. Using filterfans is the most efficient and cost-effective way to remove heat from the electrical cabinet at ambient temperatures below target internal.
The front cover of this product has the color RAL7035 (light grey).
The advantages of the series at a glance:
- High air flow (19 - 854 m3/h) in small package with low energy consumption
- Uniquely high air flow due to optimized louvre design.
- Available in RAL 7035 grey or RAL 9011 black as standard
- IP 54 protection, closed frame prevents unfiltered air from penetrating
- Patented tool-free 4-corner fastening system enables installation in seconds and guarantees a secure hold
- Poured foam seal facilitates the installation
- The filter mat can be replaced easily and in seconds due to the optimized front cover
- Flat shape and neutral design make a perfect integration into existing machines possible
- The filterfans can be retrofitted in most applications because the mounting cut-outs are compatible
- Approvals: cURus, EAC, CAS
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- DC 48
- Rated frequency Hz ±1 %
- DC
- Unimpeded airflow m³/h
- 98 m³/h
- Airflow filter grid m³/h
- 73 m³/h
- Number of fans
- 1
- Power consumption W
- 5 W
- Type of connection
- cable, 2-core, length 310 mm
- Type of fuse | Pre fuse
- gG | 6 A
- IP Protection
- IP54
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 88 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature °C
- -40 °C ... +55 °C
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 7035
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Dimensions (H | W | D) mm
- 202 mm | 202 mm | 87 mm
- Width mm
- 202 mm
- Depth mm
- 87 mm
- Height mm
- 202 mm
- Installation depth mm
- 81 mm
- Weight (without packaging) kg
- 0,61 kg
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- DC 48
- Rated frequency Hz ±1 %
- DC
- Unimpeded airflow
- 58 cfm
- Airflow rate in comb. with exhaust filter
- 43 cfm
- Number of fans
- 1
- Power consumption W
- 5 W
- Type of connection
- cable, 2-core, length 310 mm
- Type of fuse | Pre fuse
- gG | 6 A
- NEMA Protection
- TYPE12
- Type of filter
- standard filter
- Filtration efficiency
- 88 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- made of injection-moulded thermoplastic, self-extinguishing, UL 94 VO
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 7035
- Dimensions cut-out (H | W)
- 6.97 in. | 6.97 in.
- Dimensions (H | W | D)
- 7.95 in. | 7.95 in. | 3.43 in.
- Width
- 7.95 in.
- Depth
- 3.43 in.
- Height
- 7.95 in.
- Installation depth
- 3.19 in.
- Weight (without packaging)
- 1.35 lbs
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 177 mm
- B
- 177 mm
- X
- 202 mm
- Y
- 202 mm
- Z1
- 6 mm
- Z2
- 81 mm
- A
- 6,97 in
- B
- 6,97 in
- X
- 7,95 in
- Y
- 7,95 in
- Z1
- 0,24 in
- Z2
- 3,19 in
Dimensions
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
| Description | Type | Size | Link |
|---|---|---|---|
| Filter 170x170 IP54/TYPE12 | 32.26 KB | Download | |
| Manual PF/PFA 1x.000 - 6x.000 | 2.21 MB | Download | |
| Recom. of filter mat exchange | 42.31 KB | Download | |
| Conformity PF/PFA 4th Gen. | 62.89 KB | Download | |
| Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | 34.12 KB | Download |
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| EAC_Certificate_PF | Englisch | 246.44 KB | Download | |
| EAC_Certificate_PF | German | 246.44 KB | Download | |
| Product_Sheet_DE_PF_32000_PFA_30000 | German | 542.8 KB | Download | |
| 3D-model_IGS_PF32000_DC | German | ZIP | 3.6 MB | Download |
| Manual_PF_PFA_1x.000-6x.000 | German | 2.21 MB | Download | |
| 3D-model_STEP_PF32000_DC | German | ZIP | 2.82 MB | Download |
| 3D-model_STEP_PF32000_DC | Englisch | ZIP | 2.82 MB | Download |
| UR_Certificate_Filterfan | German | 161.76 KB | Download | |
| CSA_Certificate_Filterfan | German | 183.86 KB | Download | |
| 3D-model_IGS_PF32000_DC | Englisch | ZIP | 3.6 MB | Download |
| Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
| CSA_Certificate_Filterfan | Englisch | 183.86 KB | Download | |
| UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
| UL_Certificate_Filterfan | German | 183.64 KB | Download | |
| UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
| Product_Sheet_EN_PF_32000_PFA_30000 | Englisch | 575.26 KB | Download |