DTS 9031 Side Mount Cooling Unit
AC 115 1~, 585 W, Multi-Controller
Product number:
13245074055
The 9000 series cooling units are characterized by their tried and tested design. The predecessor series to the 6000 eCool family is ideal for simple, standard applications.
The advantages of the series at a glance:
- Cooling units in proven industrial version
- Suitable for use with a door width of 400 mm
- within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
- large distance between intake and exhaust vents, safe circulation
- integrated fault and door contact
- 100% cut-out compatible with the 6000 eCool family
- The wide fin spacing in the external heat exchanger extends the service intervals
- Equipped with a multi controller, the unit meets all basic requirements
Product information "DTS 9031 Side Mount Cooling Unit"
The 9000 series cooling units are characterized by their tried and tested design. The predecessor series to the 6000 eCool family is ideal for simple, standard applications.
The advantages of the series at a glance:
- Cooling units in proven industrial version
- Suitable for use with a door width of 400 mm
- within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
- large distance between intake and exhaust vents, safe circulation
- integrated fault and door contact
- 100% cut-out compatible with the 6000 eCool family
- The wide fin spacing in the external heat exchanger extends the service intervals
- Equipped with a multi controller, the unit meets all basic requirements
Ambient temperature range (Imperial): | +59 °F ... +131 °F |
---|---|
Approvals: | GOST, UKCA, UL (recognized), WEEE conformity |
Colour: | RAL 7035 |
Condensate management: | condensate drain |
Controller: | Multi-Controller |
Control range (adjustable) (Imperial): | +77 °F ... +113 °F |
Control range (adjustable) °C: | +25 °C ... +45 °C |
Cooling capacity according to EN 14511 (A35/A35) (Imperial): | 1,996 BTU/h |
Cooling capacity according to EN 14511 (A35/A50) (Imperial): | 1,860 BTU/h |
Cooling capacity according to EN 14511 (A35/A50) W: | 545 W |
Design cover: | galvanised, electrostatically powder coated (200C) |
Design housing: | galvanised sheet steel |
Dimensions (H | W | D) (Imperial): | 22.24 in. | 12.21 in. | 8.35 in. |
ETIM-Class: | EC000855 |
Energy efficiency ratio (EER): | 1,82 |
Energy efficiency ratio (EER) (Imperial): | 1.82 |
Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A): | 63 dB(A) | 63 dB(A) |
Noise level according to EN ISO 3741 dB(A): | 63 dB(A) | 63 dB(A) |
Protection system according to EN 60529 towards the surroundings: | IP 34 |
Refrigerant (type | amount): | R134a | 250 g |
Refrigerant (type | amount) (Imperial): | R134a | 7,087.38 oz. |
Starting current (A35/A35) (Imperial): | 26.2 A |
Starting current (A35/A35) A: | 26,2 A |
Type of connection: | spring-type terminal included with plug |
Type of fuse | Pre fuse: | gG | 6 A |
UL-file numbers: | SA10300 |
Unimpeded external airflow (free flow) (Imperial): | 203 cfm |
Unimpeded external airflow (free flow) m³/h: | 345 m3/h |
Unimpeded internal airflow (free flow) (Imperial): | 182 cfm |
Weight (without packaging) (Imperial): | 48.51 lbs |
Cooling capacity W: | 585 W |
Rated voltage V ±10 % : | AC 115 1~ |
Ambient temperature °C: | +15 °C ... +55 °C |
IP Protection: | IP 54 |
Mounting position: | Side Mount |
Dimensions (H | W | D) mm: | 565 mm | 310 mm | 212 mm |