Designed for toughest applications
Created for the most demanding indoor and outdoor applications; specifically wet, dusty and dirty environments. Thanks to innovative filter mat technology, Pfannenberg filterfans provide exceptionally reliable airflow performance with a high degree of IP 55 protection and extra-long service life.
IP 55: high protection against dust and protection against water jets from any angle.
Filter
PF 22000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h | 64 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 22000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h | 64 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 22000 115V IP55 Filterfan
- Unimpeded airflow m³/h
- 64 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 115
PF 22000 48V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 48
PF 22000 24V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 24 / 24 V
PF 22000 12V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 12
PF 32000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 100 m³/h | 110 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 230
PF 32000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 100 m³/h | 110 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 32000 115V IP55 Filterfan
- Unimpeded airflow m³/h
- 110 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 115 / 115 V
PF 32000 24V IP55 Filterfan
- Unimpeded airflow m³/h
- 100 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- DC 24 / 24 V
PF 42500 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 145 m³/h | 160 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 230
PF 42500 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 145 m³/h | 160 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 42500 115V IP55 Filterfan
- Unimpeded airflow m³/h
- 160 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 115
PF 42500 24V IP55 Filterfan
- Unimpeded airflow m³/h
- 145 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- DC 24
PF 43000 400V IP55 Filterfan
- Unimpeded airflow m³/h
- 233 m³/h | 265 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 400
PF 43000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 233 m³/h | 265 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 43000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 233 m³/h | 265 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 43000 115V IP55 Filterfan
- Unimpeded airflow m³/h
- 265 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- AC 115 / 115 V
PF 43000 48V IP55 Filterfan
- Unimpeded airflow m³/h
- 233 m³/h | 265 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- DC 48
PF 43000 24V IP55 Filterfan
- Unimpeded airflow m³/h
- 233 m³/h
- Cut-out (H | W) mm
- 223 mm | 223 mm
- Rated voltage V ±10 %
- DC 24
PF 65000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 505 m³/h | 505 m³/h
- Cut-out (H | W) mm
- 292 mm | 292 mm
- Rated voltage V ±10 %
- AC 230
PF 65000 115V IP55 Filterfan
- Unimpeded airflow m³/h
- 505 m³/h
- Cut-out (H | W) mm
- 292 mm | 292 mm
- Rated voltage V ±10 %
- AC 115 / 115 V
PF 66000 400V IP55 Filterfan
- Unimpeded airflow m³/h
- 770 m³/h | 785 m³/h
- Cut-out (H | W) mm
- 292 mm | 292 mm
- Rated voltage V ±10 %
- AC 400 / 460 V
PF 66000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 770 m³/h | 785 m³/h
- Cut-out (H | W) mm
- 292 mm | 292 mm
- Rated voltage V ±10 %
- AC 230