![](https://products.pfannenberg.com/media/c5/d4/d0/1689317493/cropped%20wood%20industry.png)
No chance for contaminated air
In many applications the ambient air is contaminated by dust, liquid or gases. Therefore, filterfans can no longer be used, so that this cooling solution is recommended.
Read more about the Pfannenberg air/air heat exchangers.
Filter
PAS 6043 Side Mount Air/Air Heat Exchanger
- Cooling capacity W/K
- 20 W/K
- Rated voltage V ±10 %
- AC 230 1
- Ambient temperature °C
- +15 °C ... +55 °C
PAS 6133 Side Mount Air/Air Heat Exchanger
- Cooling capacity W/K
- 65 W/K
- Rated voltage V ±10 %
- AC 230 1
- Ambient temperature °C
- +15 °C ... +55 °C
PAS 6203 Side Mount Air/Air Heat Exchanger
- Cooling capacity W/K
- 100 W/K
- Rated voltage V ±10 %
- AC 230 1
- Ambient temperature °C
- -25 °C ... +55 °C