Compact fan heaters
Due to their very compact design, these Pfannenberg heaters are ideal, especially for smaller housings. They reach full heating performacne within the shortest amount of time. PFH-T heaters have an integrated thermostat, however this requires no additional space.
PFH-T 200 Compact Fan Heater With Thermostat
- Heating performance W
- 200 W
- Rated voltage V ±10 %
- AC 230
PFH-T 400 Compact Fan Heater With Thermostat
- Heating performance W
- 400 W
- Rated voltage V ±10 %
- AC 230
PFH-T 500 Compact Fan Heater With Thermostat
- Heating performance W
- 500 W
- Rated voltage V ±10 %
- AC 230
PFH-T 650 Compact Fan Heater With Thermostat
- Heating performance W
- 650 W
- Rated voltage V ±10 %
- AC 230
PFH-T 800 Compact Fan Heater With Thermostat
- Heating performance W
- 800 W
- Rated voltage V ±10 %
- AC 230
PFH-T 1000 Compact Fan Heater With Thermostat
- Heating performance W
- 1.000 W
- Rated voltage V ±10 %
- AC 230
PFH-T 1200 Compact Fan Heater With Thermostat
- Heating performance W
- 1.200 W
- Rated voltage V ±10 %
- AC 230