PF 67000 SL 115V IP55 Filterfan
AC 115 / 115 V, 292 mm x 292 mm, RAL 9011
Product number:
11677154053
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 115 / 115 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Airflow filter grid m³/h
- 581 m³/h
- Number of fans
- 1
- Power consumption W
- 124 W | 166 W
- Type of connection
- spring-type terminal
- Type of fuse | Pre fuse
- CC | 6 A
- IP Protection
- IP55
- NEMA Protection
- TYPE12
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature °C
- -40 °C ... +55 °C
- Housing material
- self-extinguishing, UL 94 VO injection-molded thermoplastic
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 9011
- Cut-out (H | W) mm
- 292 mm | 292 mm
- Dimensions (H | W | D) mm
- 320 mm | 320 mm | 134 mm
- Width mm
- 320 mm
- Depth mm
- 134 mm
- Height mm
- 320 mm
- Installation depth mm
- 127,3 mm
- Weight (without packaging) kg
- 4 kg
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
- Rated voltage V ±10 %
- AC 115 / 115 V
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Unimpeded airflow
- 427 cfm
- Airflow rate in comb. with exhaust filter
- 342 cfm
- Number of fans
- 1
- Power consumption W
- 124 W | 166 W
- Type of connection
- spring-type terminal
- Type of fuse | Pre fuse
- CC | 6 A
- NEMA Protection
- TYPE12
- Type of filter
- fluted filter
- Filtration efficiency
- 91 %
- Filter mat quality class according to EN 779
- G4
- Bearing Type
- ball bearing
- Service life L10 (+ 40 °C)
- 40,000h h
- Ambient temperature range
- -40 °F ... +131 °F
- Housing material
- self-extinguishing, UL 94 VO injection-molded thermoplastic
- EMC-Version
- no
- Increased UV-stability of cover
- no
- Colour
- RAL 9011
- Dimensions cut-out (H | W)
- 11.5 in. | 11.5 in.
- Dimensions (H | W | D)
- 12.6 in. | 12.6 in. | 5.27 in.
- Width
- 12.6 in.
- Depth
- 5.27 in.
- Height
- 12.6 in.
- Installation depth
- 5.01 in.
- Weight (without packaging)
- 7 lbs
- UL certificate no.
- E489500
- ETIM-Class
- EC000320
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 292 mm
- B
- 292 mm
- X
- 320 mm
- Y
- 320 mm
- Z1
- 7 mm
- Z2
- 124 mm
- A
- 11,5 in
- B
- 11,5 in
- X
- 12,6 in
- Y
- 12,6 in
- Z1
- 0,3 in
- Z2
- 4,88 in
Dimensions
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Fluted filter 279x264 IP55 | 31.54 KB | Download | |
Manual PF/PFA 1x.000 - 6x.000 | 2.21 MB | Download | |
Recom. of filter mat exchange | 42.31 KB | Download | |
Conformity PF/PFA 4th Gen. | 62.89 KB | Download | |
Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | 34.12 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
UL_Certificate_Filterfan | Englisch | 183.64 KB | Download | |
3D-model_STEP_PF67000SL | German | ZIP | 1.69 MB | Download |
Product_Sheet_EN_PF_67000_SL | Englisch | 468.1 KB | Download | |
Manual_PF_PFA_1x.000-6x.000 | German | 2.21 MB | Download | |
UR_Certificate_Filterfan | German | 161.76 KB | Download | |
UL_Certificate_Filterfan | German | 183.64 KB | Download | |
CSA_Certificate_Filterfan | German | 183.75 KB | Download | |
3D-model_IGS_PF6x000 | German | ZIP | 2.25 MB | Download |
Product_Sheet_EN_PF_67000_SL | Englisch | 468.1 KB | Download | |
Product_Sheet_DE_PF_67000_SL | German | 446.36 KB | Download | |
Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
CSA_Certificate_Filterfan | Englisch | 183.75 KB | Download | |
3D-model_STEP_PF67000SL | Englisch | ZIP | 1.69 MB | Download |
3D-model_IGS_PF6x000 | Englisch | ZIP | 2.25 MB | Download |
3D-model_IGS_PF6x000 | Englisch | ZIP | 2.25 MB | Download |
UR_Certificate_Filterfan | Englisch | 161.76 KB | Download | |
Manual_PF_PFA_1x.000-6x.000 | Englisch | 2.21 MB | Download | |
CSA_Certificate_Filterfan | Englisch | 183.75 KB | Download | |
3D-model_STEP_PF67000SL | Englisch | ZIP | 1.69 MB | Download |
UL_Certificate_Filterfan | Englisch | 183.64 KB | Download |