Active cooling
Cooling units are necessary for electrical enclosures to regulate and maintain an appropriate operating temperature for the electronic components housed within.
Read more about Pfannenberg cooling units.
                                                                                        
                                                            
                                    DTS 9011H 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Cooling capacity W
 - 300 W | 340 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9031 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 510 W | 560 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9031 115V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 585 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTS 9031 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 410 W | 540 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTS 9031 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 510 W | 560 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9031 115V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Cooling capacity W
 - 585 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTS 9031 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 410 W | 540 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTS 9041 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 870 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9041 115V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 790 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTS 9041 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 810 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTS 9041 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 870 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9041 115V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 790 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTS 9041 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 810 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTT 6101 230V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 500 W | 665 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTT 6101 230V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 500 W | 665 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTT 6101 115V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 700 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTT 6101 230V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 500 W | 665 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTT 6101 115V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 700 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTT 6201 230V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 1.000 W | 1.100 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTT 6201 230V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 1.000 W | 1.100 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTT 6201 115V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 1.110 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTT 6201 400V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 1.000 W | 1.100 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTT 6201 400V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 1.000 W | 1.100 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTT 6201 230V Top Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 1.000 W | 1.100 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 230 1~