Unique and diverse condensate prevention
Top-mounted cooling units make not only sense in space limited areas. They also ensure that there is no cold bridge to the electrical enclosure cover, no overflow of condensate into the enclosure and no air hoses, which are otherwise at risk of condensation.
DTT 6101 230V Top Mount Cooling Unit
- Cooling capacity W
- 500 W | 665 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6101 230V Top Mount Cooling Unit
- Cooling capacity W
- 500 W | 665 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6101 115V Top Mount Cooling Unit
- Cooling capacity W
- 700 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 115 1~
DTT 6101 230V Top Mount Cooling Unit
- Cooling capacity W
- 500 W | 665 W
- Controller
- Multi-Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6101 115V Top Mount Cooling Unit
- Cooling capacity W
- 700 W
- Controller
- Multi-Controller
- Rated voltage V ±10 %
- AC 115 1~
DTT 6201 230V Top Mount Cooling Unit
- Cooling capacity W
- 1.000 W | 1.100 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6201 230V Top Mount Cooling Unit
- Cooling capacity W
- 1.000 W | 1.100 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6201 115V Top Mount Cooling Unit
- Cooling capacity W
- 1.110 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 115 1~
DTT 6201 400V Top Mount Cooling Unit
- Cooling capacity W
- 1.000 W | 1.100 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
DTT 6201 400V Top Mount Cooling Unit
- Cooling capacity W
- 1.000 W | 1.100 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
DTT 6201 230V Top Mount Cooling Unit
- Cooling capacity W
- 1.000 W | 1.100 W
- Controller
- Multi-Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6201 115V Top Mount Cooling Unit
- Cooling capacity W
- 1.110 W
- Controller
- Multi-Controller
- Rated voltage V ±10 %
- AC 115 1~
DTT 6201 400V Top Mount Cooling Unit
- Cooling capacity W
- 1.000 W | 1.100 W
- Controller
- Multi-Controller
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
DTT 6201 400V Top Mount Cooling Unit
- Cooling capacity W
- 1.000 W | 1.100 W
- Controller
- Multi-Controller
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
DTT 6301 230V Top Mount Cooling Unit
- Cooling capacity W
- 1.500 W | 1.620 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6301 230V Top Mount Cooling Unit
- Cooling capacity W
- 1.500 W | 1.620 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6301 115V Top Mount Cooling Unit
- Cooling capacity W
- 1.620 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 115 1~
DTT 6301 400V Top Mount Cooling Unit
- Cooling capacity W
- 1.500 W | 1.620 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
DTT 6301 400V Top Mount Cooling Unit
- Cooling capacity W
- 1.500 W | 1.620 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
DTT 6301 230V Top Mount Cooling Unit
- Cooling capacity W
- 1.500 W | 1.620 W
- Controller
- Multi-Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6401 400V Top Mount Cooling Unit
- Cooling capacity W
- 2.000 W | 2.100 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
DTT 6401 400V Top Mount Cooling Unit
- Cooling capacity W
- 2.000 W | 2.100 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
DTT 6401 230V Top Mount Cooling Unit
- Cooling capacity W
- 2.000 W | 2.100 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTT 6401 230V Top Mount Cooling Unit
- Cooling capacity W
- 2.000 W | 2.100 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~