Highest protection in harsh environments
These cooling units for outdoor applications can even stand corrosion and water jets. Their NEMA construction standard is equivalent to IP 56. Especially recommended for food & beverage industries, because they have covers made from 304, #3 polish stainless steel with a vertical grain for industrial and food grade applications.
DTS 3081 230V Side Mount Cooling Unit
- Cooling capacity W
- 730 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTS 3081 230V Side Mount Cooling Unit
- Cooling capacity W
- 730 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTS 3081 115V Side Mount Cooling Unit
- Cooling capacity W
- 800 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 115 1~
DTS 3081 115V Side Mount Cooling Unit
- Cooling capacity W
- 800 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 115 1~
DTS 3031SS 230V Side Mount Cooling Unit
- Cooling capacity W
- 322 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTS 3031SS 115V Side Mount Cooling Unit
- Cooling capacity W
- 350 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 115 1~
DTS 3185 460V Side Mount Cooling Unit
- Cooling capacity W
- 2.050 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 3~
DTS 3185 460V Side Mount Cooling Unit
- Cooling capacity W
- 2.050 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 3~
DTS 3185 230V Side Mount Cooling Unit
- Cooling capacity W
- 2.050 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTS 3285 460V Side Mount Cooling Unit
- Cooling capacity W
- 3.500 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 3~
DTS 3285 460V Side Mount Cooling Unit
- Cooling capacity W
- 3.500 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 3~
DTS 3285 230V Side Mount Cooling Unit
- Cooling capacity W
- 3.200 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTS 3285 230V Side Mount Cooling Unit
- Cooling capacity W
- 3.200 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTS 3681C 460V Side Mount Cooling Unit
- Cooling capacity W
- 7.593 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 3~
DTS 3481C 460V Side Mount Cooling Unit
- Cooling capacity W
- 6.120 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 3~
DTS 3181 460V Side Mount Cooling Unit
- Cooling capacity W
- 1.200 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 2/1~
DTS 3181 460V Side Mount Cooling Unit
- Cooling capacity W
- 1.200 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 2/1~
DTS 3181 230V Side Mount Cooling Unit
- Cooling capacity W
- 1.300 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTS 3181 230V Side Mount Cooling Unit
- Cooling capacity W
- 1.300 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~
DTS 3181 115V Side Mount Cooling Unit
- Cooling capacity W
- 1.200 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 115 1~
DTS 3181 115V Side Mount Cooling Unit
- Cooling capacity W
- 1.200 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 115 1~
DTS 3281 460V Side Mount Cooling Unit
- Cooling capacity W
- 2.000 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 3~
DTS 3281 460V Side Mount Cooling Unit
- Cooling capacity W
- 2.000 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 460 3~
DTS 3281 230V Side Mount Cooling Unit
- Cooling capacity W
- 2.000 W
- Controller
- Standard Controller
- Rated voltage V ±10 %
- AC 230 1~