Protection from electromagnetic interference
EMC filterfans provide the required shielding and damping necessary to protect equipment from electromagnetic interference when cooling with the outside ambient air. Pfannenberg EMC filterfans and exhaust filters use environmentally friendly non-metallised, recyclable plastics.
Filter
PF 11000 230V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h | 24 m³/h
- Cut-out (H | W) mm
- 93 mm | 93 mm
- Rated voltage V ±10 %
- AC 230
PF 11000 115V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 24 m³/h
- Cut-out (H | W) mm
- 93 mm | 93 mm
- Rated voltage V ±10 %
- AC 115
PF 11000 24V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h
- Cut-out (H | W) mm
- 93 mm | 93 mm
- Rated voltage V ±10 %
- DC 24
PF 22000 230V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h | 70 m³/h
- Cut-out (H | W) mm
- 126,5 mm | 126,5 mm
- Rated voltage V ±10 %
- AC 230
PF 22000 230V EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h | 64 m³/h
- Cut-out (H | W) mm
- 126,5 mm | 126,5 mm
- Rated voltage V ±10 %
- AC 230
PF 22000 115V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h | 70 m³/h
- Cut-out (H | W) mm
- 126,5 mm | 126,5 mm
- Rated voltage V ±10 %
- AC 115
PF 22000 115V EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h | 64 m³/h
- Cut-out (H | W) mm
- 126,5 mm | 126,5 mm
- Rated voltage V ±10 %
- AC 115
PF 22000 48V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h
- Cut-out (H | W) mm
- 126,5 mm | 126,5 mm
- Rated voltage V ±10 %
- DC 48
PF 22000 24V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h
- Cut-out (H | W) mm
- 126,5 mm | 126,5 mm
- Rated voltage V ±10 %
- DC 24
PF 22000 24V EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h
- Cut-out (H | W) mm
- 126,5 mm | 126,5 mm
- Rated voltage V ±10 %
- DC 24
PF 22000 12V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h
- Cut-out (H | W) mm
- 126,5 mm | 126,5 mm
- Rated voltage V ±10 %
- DC 12
PF 22000 EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h
- Cut-out (H | W) mm
- 126,5 mm | 126,5 mm
- Rated voltage V ±10 %
- DC 12
PF 32000 230V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 98 m³/h | 108 m³/h
- Cut-out (H | W) mm
- 178 mm | 178 mm
- Rated voltage V ±10 %
- AC 230
PF 32000 230V EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 100 m³/h | 110 m³/h
- Cut-out (H | W) mm
- 178 mm | 178 mm
- Rated voltage V ±10 %
- AC 230
PF 32000 115V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 98 m³/h | 108 m³/h
- Cut-out (H | W) mm
- 178 mm | 178 mm
- Rated voltage V ±10 %
- AC 115
PF 32000 115V EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 100 m³/h | 110 m³/h
- Cut-out (H | W) mm
- 178 mm | 178 mm
- Rated voltage V ±10 %
- AC 115
PF 32000 24V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 98 m³/h
- Cut-out (H | W) mm
- 178 mm | 178 mm
- Rated voltage V ±10 %
- DC 24
PF 32000 24V EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 100 m³/h
- Cut-out (H | W) mm
- 178 mm | 178 mm
- Rated voltage V ±10 %
- DC 24
PF 42500 230V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 125 m³/h | 138 m³/h
- Cut-out (H | W) mm
- 223 mm | 224 mm
- Rated voltage V ±10 %
- AC 230
PF 42500 230V EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 145 m³/h | 160 m³/h
- Cut-out (H | W) mm
- 223 mm | 224 mm
- Rated voltage V ±10 %
- AC 230
PF 42500 115V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 138 m³/h
- Cut-out (H | W) mm
- 223 mm | 224 mm
- Rated voltage V ±10 %
- AC 115
PF 42500 EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 160 m³/h
- Cut-out (H | W) mm
- 223 mm | 224 mm
- Rated voltage V ±10 %
- AC 115
PF 42500 24V EMC IP54 Filterfan
- Unimpeded airflow m³/h
- 125 m³/h
- Cut-out (H | W) mm
- 223 mm | 224 mm
- Rated voltage V ±10 %
- DC 24
PF 42500 24V EMC IP55 Filterfan
- Unimpeded airflow m³/h
- 145 m³/h
- Cut-out (H | W) mm
- 223 mm | 224 mm
- Rated voltage V ±10 %
- DC 24