Convection perfection
Top mounted filterfans move the heat from the top of the enclosure and are ideal for enclosures used in tight spaces. They are 100% condensate safe due to a patented condensate management system.
Filter
            
                                                                                        
                                                            
                                    PTF 61000 230V IP33 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                        
                    
                                    - Unimpeded airflow m³/h
 - 1.000 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 230
 
                                                                                        
                                                            
                                    PTF 61000 230V IP54 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Unimpeded airflow m³/h
 - 880 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 230
 
                                                                                        
                                                            
                                    PTF 61000 115V IP33 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                    
                    
                                    - Unimpeded airflow m³/h
 - 1.000 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 115
 
                                                                                        
                                                            
                                    PTF 61000 115V IP54 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                        
                    
                                    - Unimpeded airflow m³/h
 - 880 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 115
 
                                                                                        
                                                            
                                    PTF 60500 230V IP33 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Unimpeded airflow m³/h
 - 500 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 230
 
                                                                                        
                                                            
                                    PTF 60500 230V IP54 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Unimpeded airflow m³/h
 - 350 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 230
 
                                                                                        
                                                            
                                    PTF 60500 115V IP33 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                        
                    
                                    - Unimpeded airflow m³/h
 - 500 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 115
 
                                                                                        
                                                            
                                    PTF 60500 115V IP54 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                        
                    
                                    - Unimpeded airflow m³/h
 - 350 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 115
 
                                                                                        
                                                            
                                    PTF 60700 230V IP33 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Unimpeded airflow m³/h
 - 800 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 230
 
                                                                                        
                                                            
                                    PTF 60700 230V IP54 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Unimpeded airflow m³/h
 - 600 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 230
 
                                                                                        
                                                            
                                    PTF 60700 115V IP54 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                            
                    
                                    - Unimpeded airflow m³/h
 - 600 m³/h
 - Cut-out (H | W) mm
 - 291 mm | 291 mm
 - Rated voltage V ±10 %
 - AC 115
 
                                                                                        
                                                            
                                    PTF 1200 230V IP54 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                    
                    
                                    - Unimpeded airflow m³/h
 - 1.000 m³/h
 - Cut-out (H | W) mm
 - 229 mm | 229 mm
 - Rated voltage V ±10 %
 - AC 230
 
                                                                                        
                                                            
                                    PTF 1200 115V IP54 Roof Mounting Filterfan
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                    
                    
                                    - Unimpeded airflow m³/h
 - 1.000 m³/h
 - Cut-out (H | W) mm
 - 229 mm | 229 mm
 - Rated voltage V ±10 %
 - AC 115