CCE 6101 230V Air-Cooled Active Liquid Cooler
AC 230 1~, B-Configuration
Product number:
42130115001
Pfannenberg CC6101 Chiller with the following special features:
- electronic thermostat, active hydraulic relief line, external flow switch (*w/o flow switch), non ferrous hydraulic circuit, antivibration damper, lifting eyebolt
- stand-alone chiller
- fluid cooling with water, water/glycol mixtures
- steel housing with thick powder coating
- robust industry standard with preassembled eyebolts
- reliable easy to read level indication
- mounting on top of the enclosure is possible
- separate cooling circuit and hydraulic circuit
- equipped with a programmable control module that allows small hystereses of the temperature of the cooling medium
CHOOSEN CONFIGURATION
Your Choice: B-Configuration
The CCE Series is available in 4 different standard configurations.

TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity kW
- 1,1 kW
- Flow rate (pump) l/min
- 10 l/min
- Pump pressure bar
- 2 bar
- Medium
- water/glycol - 80/20
- Medium temperature °C
- +13 °C ... +35 °C
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R134A | 0,8 kg
- Max power consumption kW
- 1,2 kW | 1,4 KW
- Max current consumption A
- 7 A | 7,5 A
- Starting current A
- 19,5 A | 24,5 A
- Control voltage V
- 24V AC
- Type of fuse | Pre fuse
- gG | 12A A
- Airflow (external) m³/h
- 1.300 m3/h | 1.400 m3/h
- Tank volume l
- 10 l
- Connection
- 1/2 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 68 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 68 dB(A)
- Weight (without packaging) kg
- 67 kg
- Protection system according to EN 60529 (e-box)
- IP 54
- Colour
- RAL 7035
- Dimensions (H | W | D) mm
- 634 mm | 600 mm | 557 mm
- Depth mm
- 557 mm
- Width mm
- 600 mm
- Height mm
- 634 mm
- ETIM-Class
- EC002516
- Rated voltage V ±10 %
- AC 230 1~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity with pump (W18/A32)
- 3,753 BTU/h
- Flow rate (pump)
- 2.6 gpm
- Pump pressure
- 29 psi
- Medium
- water/glycol - 80/20
- Medium temperature range (outlet)
- +55 °F ... +95 °F
- Target value tolerance K
- ±2 K
- Refrigerant (type | amount)
- R134A | 28 oz.
- Max power consumption kW
- 1,2 kW | 1,4 KW
- Max current consumption A
- 7 A | 7,5 A
- Starting current
- 19.5 A | 24.5 A
- Control voltage V
- 24V AC
- Type of fuse | Pre fuse
- gG | 12A A
- Airflow (external)
- 765 cfm | 824 cfm
- Tank volume
- 3 gal
- Connection
- 1/2 inch
- Noise level according to EN ISO 3741 (50 Hz) dB(A)
- 68 dB(A)
- Noise level according to EN ISO 3741 dB(A)
- 68 dB(A)
- Weight (without packaging)
- 148 lbs
- Colour
- RAL 7035
- Dimensions (H | W | D)
- 25 in. | 23.6 in. | 21.5 in.
- Depth
- 21.5 in.
- Width
- 23.6 in.
- Height
- 25 in.
- ETIM-Class
- EC002516
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 574 mm
- B
- 435,7 mm
- X
- 600 mm
- Y
- 571,5 mm
- Z
- 495 mm
- A
- 22,6 in
- B
- 17,15 in
- X
- 23,62 in
- Y
- 22,5 in
- Z
- 19,49 in
Dimensions
DIAGRAMS
Diagrams
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
70040-071_01-F_(Op._Manual_EN-DE-ES-FR-IT-RU).pdf | 4.38 MB | Download | |
70040-089_01-A(Controller_Manual).pdf | 1.2 MB | Download | |
OPERATING & MAINTENANCE MANUAL | 1.99 MB | Download | |
70040-120_01-_-(CCE_Op._Manual_EN-DE-IT-ES-FR-RU).pdf | 2.55 MB | Download | |
OPERATING & MAINTENANCE MANUAL | 2.4 MB | Download | |
CE-CCE 6101-6601-IT-EN-D_5.0.pdf | 344.89 KB | Download | |
DataSheet_42130115001_2.0.pdf | 45.19 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_EN_CCE_6101_6201_6301 | Englisch | 294.31 KB | Download | |
Drawing_CCE_6101-6201-6301 | German | 1.4 MB | Download | |
Configurations_EN_Chillers | Englisch | 128.24 KB | Download | |
Configurations_EN_Chillers | German | 128.24 KB | Download | |
Hydraulic_Diagram_CCE | German | 69.95 KB | Download | |
Drawing_CCE_6101-6201-6301 | Englisch | 1.4 MB | Download | |
EAC_Certificate_Chiller | Englisch | 932.98 KB | Download | |
Hydraulic_Diagram_CCE | Englisch | 69.95 KB | Download | |
EAC_Certificate_Chiller | German | 932.98 KB | Download | |
Product_Sheet_DE_CCE_6101_6201_6301 | German | 295.76 KB | Download |