DTI 6X1E 400V Partially Recessed Cooling Unit
AC 400 / 460 V 3~, 1.000 - 2.800 W, Premium Controller
With the cooling units of our DTI and DTS series, two product lines for partially recessed side mounting (DTI) and side mounting (DTS) are available for any enclosure size. They are particularly energy-efficient and service-friendly. Further advantages of the series at a glance: -thanks to highly efficient speed control, every unit covers a wide performance range. This leads to a small type diversity and correspondingly to a large design safety. -amongst others innovations, the brushless direct current technology (BLDC) makes the market highest energy efficiency. -XC Controller: the operating unit which was developed from Pfannenberg especially for this series makes communication between the cooling unit and machine control possible and also the integration into production processes -large distance between intake and exhaust vents, safe circulation within the electrical enclosure due to long passage of air, therefore hot spots are eliminated -exceptional serviceability and optional filter (easy to retrofit) -communication interface Modbus to integrate the cooling unit into the existing machine control or in a cloud solution
Technical Data
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity W
- 1.000 - 2.800 W | 1.000 - 2.800 W
- Cooling capacity according to EN 14511 (A35/A50) W
- 1.000 - 2.100 W | 1.000 - 2.100 W
- Power consumption (A35/A35) W
- 240 - 1.300 W | 240 - 1.300 W
- Current consumption (A35/A35)
- 7,4 A | 7,4 A
- Unimpeded internal airflow (free flow) m³/h
- 990 m3/h
- Unimpeded external airflow (free flow) m³/h
- 990 m3/h
- Controller
- Premium Controller
- Type of fuse | Pre fuse
- C | 6 A
- Type of connection
- spring-type terminal included with plug
- Ambient temperature °C
- +15 °C ... +55 °C
- Control range (adjustable) °C
- +25 °C ... +50 °C
- Refrigerant (type | amount)
- R134a | 1.100 g
- Condensate management
- integrated condensate evaporation system with safety overflow
- IP Protection
- IP 54
- NEMA Protection
- TYPE12
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Partially Recessed
- Dimensions (H | W | D) mm
- 1.538 mm | 485 mm | 278 mm
- Installation depth mm
- 6 mm
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A35/A35)
- 3412-9355 BTU/h | 3412-9355 BTU/h
- Cooling capacity according to EN 14511 (A35/A50)
- 3412-7165 BTU/h | 3412-7165 BTU/h
- Power consumption (A35/A35)
- 240 - 1,300 W | 240 - 1,300 W
- Current consumption (A35/A35)
- 7.4 A | 7.4 A
- Unimpeded internal airflow (free flow)
- 583 cfm
- Controller
- Premium Controller
- Type of fuse | Pre fuse
- C | 6 A
- Type of connection
- spring-type terminal included with plug
- Weight (without packaging)
- 154.32 lbs
- Ambient temperature range
- +59 °F ... +131 °F
- Control range (adjustable)
- +77 °F ... +122 °F
- Refrigerant (type | amount)
- R134a | 38,801.36 oz.
- Condensate management
- integrated condensate evaporation system with safety overflow
- IP Protection
- IP 54
- NEMA Protection
- TYPE12
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Partially Recessed
- Dimensions (H | W | D)
- 60.55 in. | 19.1 in. | 10.95 in.
- Installation depth
- 2.36 in.
- ETIM-Class
- EC000855
Technical Drawings
- K
- 1510 mm
- L
- 450 mm
- X
- 485 mm
- Y
- 1538 mm
- Z1
- 218 mm
- Z2
- 60 mm
- K
- 59,45 in
- L
- 17,72 in
- X
- 19,09 in
- Y
- 60,55 in
- Z1
- 8,58 in
- Z2
- 2,36 in
DTI variants partially recessed by 60 mm after installation
Diagrams
Accessories
Downloads
Description | Type | Size | Link |
---|---|---|---|
Short operat. instruction | 1000.75 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_DE_DTI_DTS_6X1E | German | 867.5 KB | Download | |
Manual_DTx_6X1E_400V | German | 78.4 MB | Download | |
3D-model_STEP_DTI_6X1E | German | ZIP | 591.96 KB | Download |
Manual_DTx_6X1E_400V | Englisch | 78.4 MB | Download | |
Product_Sheet_EN_DTI_DTS_6X1E | Englisch | 864.85 KB | Download | |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
3D-model_STEP_DTI_6X1E | Englisch | ZIP | 591.96 KB | Download |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download |