DTS 3681C 460V Side Mount Cooling Unit
AC 460 3~, 7.593 W, Standard Controller
Pfannenberg offers compact outdoor cooling units certified according to NEMA Standards. The National Electrical Manufacturers Association (NEMA) is the association of U.S. manufacturers of electrical equipment that defines the main set of construction standard for the United States and Canada. Compact design, ideal for small control cabinets and larger control cabinets for the cooling of hot spots The advantages of the series at a glance: -particularly suitable for the food industry and outdoor applications -high protection system IP 56, maintenance-free -NEMA 3R/4 unit with powder coated steel cover -NEMA 4/4X unit with stainless steel cover -maintains a UL tested NEMA type 3R/4 or 4/4X seal against the enclosure -condenser with 3 mm fin spacing, highly effective protection against strongly contaminated ambient air
Technical Data
- Rated voltage V ±10 %
- AC 460 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity W
- 7.593 W
- Cooling capacity according to EN 14511 (A35/A50) W
- 4.014 W
- Energy efficiency ratio (EER)
- 4,29
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- CC | 10 A
- Type of connection
- spring-type terminal
- Ambient temperature °C
- -4 °C ... +55 °C
- Control range (adjustable) °C
- +25 °C ... +45 °C
- Refrigerant (type | amount)
- R134a | 450 g
- Condensate management
- integrated condensate management system with condensate drain
- IP Protection
- IP 56
- NEMA Protection
- 3R/4/4X
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- stainless steel 304
- Design cover
- galvanized sheet steel
- Colour
- 304 SS
- Mounting position
- Side Mount
- Dimensions (H | W | D) mm
- 1.452 mm | 400 mm | 409 mm
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 460 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A35/A35)
- 25,930 BTU/h
- Cooling capacity according to EN 14511 (A35/A50)
- 13,709 BTU/h
- Energy efficiency ratio (EER)
- 4.29
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- CC | 10 A
- Type of connection
- spring-type terminal
- Weight (without packaging)
- 234.8 lbs
- Ambient temperature range
- +25 °F ... +131 °F
- Control range (adjustable)
- +77 °F ... +113 °F
- Refrigerant (type | amount)
- R134a | 15.87 oz.
- Condensate management
- integrated condensate management system with condensate drain
- IP Protection
- IP 56
- NEMA Protection
- 3R/4/4X
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- stainless steel 304
- Design cover
- galvanized sheet steel
- Colour
- 304 SS
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 57.2 in. | 15.8 in. | 16.1 in.
- ETIM-Class
- EC000855
Technical Drawings
- A
- 610 mm
- B
- 325 mm
- C
- 160 mm
- D
- 310 mm
- E
- 12,5 mm
- F
- 216 mm
- G
- 280 mm
- H
- 26 mm
- I
- 350 mm
- J
- 175 mm
- K
- 280 mm
- L
- 340 mm
- M
- 20 mm
- X
- 400 mm
- Y
- 1452 mm
- Z
- 500 mm
- A
- 24,02 in
- B
- 12,8 in
- C
- 6,3 in
- D
- 12,2 in
- E
- 0,49 in
- F
- 8,5 in
- G
- 11,02 in
- H
- 1,02 in
- I
- 13,78 in
- J
- 6,89 in
- K
- 11,02 in
- L
- 13,39 in
- M
- 0,79 in
- X
- 15,75 in
- Y
- 57,17 in
- Z
- 19,69 in
Mounting holes Ø 8 mm
Diagrams
Accessories
Downloads
Description | Type | Size | Link |
---|---|---|---|
Manual FLZ 520/530 54x | 417.59 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
Drawing_DXF_DTS_3X61C-81C | Englisch | DXF | 2.31 MB | Download |
UL_Certificate_DTS_3xxx | Englisch | 180.67 KB | Download | |
3D-model_STEP_DTS3X61C-81C | German | STEP | 10.06 MB | Download |
3D-model_STEP_DTS_3xx1C | Englisch | ZIP | 17.19 MB | Download |
UL_Certificate_DTS_3xxx | German | 180.67 KB | Download | |
UL_Certificate_DTS_3xxx | Englisch | 180.67 KB | Download | |
CE_Declaration_DTS3000 | Englisch | 182.06 KB | Download | |
UKCA_Declaration_DTS_3000_Series_Rev01 | German | 154.92 KB | Download | |
Product_Sheet_EN_DTS_3661C_3681C | Englisch | 403.76 KB | Download | |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
Drawing_DXF_DTS_3xx1C | Englisch | ZIP | 3.77 MB | Download |
Technical_Data_DTS_3681C | Englisch | 1.86 MB | Download | |
Drawing_DXF_DTS_3X61C-81C | German | DXF | 2.31 MB | Download |
Technical_Data_DTS_3681C | German | 1.86 MB | Download | |
3D-model_STEP_DTS3X61C-81C | Englisch | STEP | 10.06 MB | Download |
Technical_Data_DTS_3681C | Englisch | 1.86 MB | Download | |
Cut-out_DXF_DTS_34x1C_36x1C | German | DXF | 13.12 KB | Download |
Manual_DTS_3xxx | Englisch | 3.72 MB | Download | |
UKCA_Declaration_DTS_3000_Series_Rev01 | Englisch | 154.92 KB | Download | |
Cut-out_DXF_DTS_34x1C_36x1C | Englisch | DXF | 13.12 KB | Download |
UKCA_Declaration_DTS_3000_Series_Rev01 | Englisch | 154.92 KB | Download | |
Drawing_DXF_DTS_3xx1C | Englisch | ZIP | 3.77 MB | Download |
CE_Declaration_DTS3000 | German | 182.06 KB | Download | |
3D-model_STEP_DTS3X61C-81C | Englisch | STEP | 10.06 MB | Download |
Drawing_DXF_DTS_3xx1C | German | ZIP | 3.77 MB | Download |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
Drawing_DXF_DTS_3X61C-81C | Englisch | DXF | 2.31 MB | Download |
3D-model_STEP_DTS_3xx1C | German | ZIP | 17.19 MB | Download |
3D-model_STEP_DTS_3xx1C | Englisch | ZIP | 17.19 MB | Download |
Product_Sheet_DE_DTS_3661C_3681C | German | 405.02 KB | Download | |
Cut-out_DXF_DTS_34x1C_36x1C | Englisch | DXF | 13.12 KB | Download |
CE_Declaration_DTS3000 | Englisch | 182.06 KB | Download | |
Manual_DTS_3xxx | Englisch | 3.72 MB | Download | |
Handbuch_dts3000 | German | 4.71 MB | Download |