DTS 6301C 400V Side Mount Cooling Unit
AC 400 / 460 V 2~, 1.500 W, Standard Controller
With the cooling units of our DTI and DTS series, two product lines for partially recessed side mounting (DTI) and side mounting (DTS) are available for any enclosure size. They are particularly energy-efficient and service-friendly. Further advantages of the series at a glance: robust: steel cover, easily paintable -compact design for smaller cabinets or to cool hot spots -very high energy efficiency ratio (EER) -interface to use εCOOL-Plant software at the Multi Controller (MC) model with operating hours counter and error history observation for preventive maintenance processes and exact error analysis -service friendly due to direct access to the PCB and the fans, thus 80 % shorter repair times -additional temperature sensor in the Multi Controller model allows the deactivation of the internal fan and condensate evaporation for additional 10 % energy savings and service life extension of the fan -optional pre-filter upgradable with aluminum, vlies or fluted filte
Technical Data
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity W
- 1.500 W
- Cooling capacity according to EN 14511 (A35/A50) W
- 850 W
- Power consumption (A35/A35) W
- 770 W | 820 W
- Starting current (A35/A35) A
- 16 A | 16 A
- Energy efficiency ratio (EER)
- 1,95
- Unimpeded internal airflow (free flow) m³/h
- 885 m3/h
- Unimpeded external airflow (free flow) m³/h
- 885 m3/h
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- gG | 4 A
- Type of connection
- spring-type terminal included with plug
- Ambient temperature °C
- +15 °C ... +55 °C
- Control range (adjustable) °C
- +25 °C ... +45 °C
- Refrigerant (type | amount)
- R134a | 500 g
- Condensate management
- integrated condensate evaporation system with safety overflow
- IP Protection
- IP 54
- NEMA Protection
- TYPE12
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D) mm
- 968 mm | 410 mm | 253 mm
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A35/A35)
- 5,118 BTU/h
- Cooling capacity according to EN 14511 (A35/A50)
- 2,900 BTU/h
- Power consumption (A35/A35)
- 770 W | 820 W
- Starting current (A35/A35)
- 16 A | 16 A
- Energy efficiency ratio (EER)
- 1.95
- Unimpeded internal airflow (free flow)
- 521 cfm
- Unimpeded external airflow (free flow)
- 521 cfm
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- gG | 4 A
- Type of connection
- spring-type terminal included with plug
- Weight (without packaging)
- 112.46 lbs
- Ambient temperature range
- +59 °F ... +131 °F
- Control range (adjustable)
- +77 °F ... +113 °F
- Refrigerant (type | amount)
- R134a | 14,174.76 oz.
- Condensate management
- integrated condensate evaporation system with safety overflow
- IP Protection
- IP 54
- NEMA Protection
- TYPE12
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 38.11 in. | 16.14 in. | 9.96 in.
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
Technical Drawings
- X
- 410 mm
- Y
- 968 mm
- Z
- 253 mm
- X
- 16,14 in
- Y
- 38,11 in
- Z
- 9,96 in
Mounting holes Ø 8 mm and cut-out radii R20
Diagrams
Accessories
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
UL_Certificate_DTx_6xxC | Englisch | 377.21 KB | Download | |
3D-model_STEP_DTS62-6301C_230V_SC | German | ZIP | 4.97 MB | Download |
Cut-out_DXF_DTS_6201c_6301c | German | DXF | 78.31 KB | Download |
UL_Certificate_DTx_6xxC | German | 377.21 KB | Download | |
Manual_DTx_62_6301C_SC_230V | German | 4.29 MB | Download | |
Product_Sheet_DE_DTI_DTS_6301C | German | 778.3 KB | Download | |
Manual_DTx_62_6301C_SC_230V | Englisch | 4.29 MB | Download | |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
Cut-out_DXF_DTS_6201c_6301c | Englisch | DXF | 78.31 KB | Download |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
3D-model_STEP_DTS62-6301C_230V_SC | Englisch | ZIP | 4.97 MB | Download |
Product_Sheet_EN_DTI_DTS_6301C | Englisch | 775.18 KB | Download |