DTS 9031 400V Side Mount Cooling Unit
AC 400 / 460 V 2~, 410 W, Multi-Controller
Product number:
13245079055
The 9000 series cooling units are characterized by their tried and tested design. The predecessor series to the 6000 eCool family is ideal for simple, standard applications.
The advantages of the series at a glance:
- Cooling units in proven industrial version
- Suitable for use with a door width of 400 mm
- within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
- large distance between intake and exhaust vents, safe circulation
- integrated fault and door contact
- 100% cut-out compatible with the 6000 eCool family
- The wide fin spacing in the external heat exchanger extends the service intervals
- Equipped with a multi controller, the unit meets all basic requirements
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity W
- 410 W | 540 W
- Cooling capacity according to EN 14511 (A35/A50) W
- 305 W | 360 W
- Power consumption (A35/A35) W
- 297 W | 354 W
- Starting current (A35/A35) A
- 8,6 A | 7,9 A
- Energy efficiency ratio (EER)
- 1,38 | 1,53
- Unimpeded internal airflow (free flow) m³/h
- 310 m3/h
- Unimpeded external airflow (free flow) m³/h
- 345 m3/h
- Controller
- Multi-Controller
- Type of fuse | Pre fuse
- gG | 2 A
- Type of connection
- spring-type terminal included with plug
- Noise level according to EN ISO 3741 dB(A)
- 63 dB(A) | 63 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- 63 dB(A) | 63 dB(A)
- Ambient temperature °C
- +15 °C ... +55 °C
- Control range (adjustable) °C
- +25 °C ... +45 °C
- Refrigerant (type | amount)
- R134a | 250 g
- Condensate management
- condensate drain
- IP Protection
- IP 54
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised, electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D) mm
- 565 mm | 310 mm | 212 mm
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A35/A35)
- 1,399 BTU/h | 1,843 BTU/h
- Cooling capacity according to EN 14511 (A35/A50)
- 1,041 BTU/h | 1,228 BTU/h
- Power consumption (A35/A35)
- 297 W | 354 W
- Starting current (A35/A35)
- 8.6 A | 7.9 A
- Energy efficiency ratio (EER)
- 1.38 | 1.53
- Unimpeded internal airflow (free flow)
- 182 cfm
- Unimpeded external airflow (free flow)
- 203 cfm
- Controller
- Multi-Controller
- Type of fuse | Pre fuse
- gG | 2 A
- Type of connection
- spring-type terminal included with plug
- Noise level according to EN ISO 3741 dB(A)
- 63 dB(A) | 63 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- 63 dB(A) | 63 dB(A)
- Weight (without packaging)
- 59.54 lbs
- Ambient temperature range
- +59 °F ... +131 °F
- Control range (adjustable)
- +77 °F ... +113 °F
- Refrigerant (type | amount)
- R134a | 7,087.38 oz.
- Condensate management
- condensate drain
- IP Protection
- IP 54
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised, electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 22.24 in. | 12.21 in. | 8.35 in.
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 422 mm
- B
- 215 mm
- C
- 435 mm
- D
- 235 mm
- E
- 8 mm
- K
- 218 mm
- L
- 471 mm
- X
- 310 mm
- Y
- 565 mm
- Z
- 353 mm
- A
- 16,61 in
- B
- 8,46 in
- C
- 17,13 in
- D
- 9,25 in
- E
- 0,31 in
- K
- 8,58 in
- L
- 18,54 in
- X
- 12,2 in
- Y
- 22,24 in
- Z
- 13,9 in
Dimensions
Mounting holes Ø 8 mm and cut-out radii R20
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Type | Size | Link |
---|---|---|---|
Manual Controller | 4.38 MB | Download | |
Manual DTx 9x31 | 1.15 MB | Download | |
Supplement operating device | 1.17 MB | Download | |
Supplem. DTx 9031 400V 2~ MC | 744.81 KB | Download | |
Conformity DTx 9xx1 | 66.85 KB | Download | |
Conformity_UKCA_085507005_Rev00_Sep21_DTI_DTS9xx1.pdf | 37.75 KB | Download | |
Supplement Test mode + MM (MC) | 248.71 KB | Download |
Description | Language | Type | Size | Link |
---|---|---|---|---|
Product_Sheet_EN_DTI_DTS_9031 | Englisch | 389.07 KB | Download | |
Product_Sheet_DE_DTI_DTS_9031 | German | 407.27 KB | Download | |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
Manual_DTx_9x31 | Englisch | 1.15 MB | Download | |
3D-model_STEP_DTS9031 | Englisch | ZIP | 1.04 MB | Download |
UL_Certificate_DTS_7xxx_DTx_9xxx | German | 521.48 KB | Download | |
3D-model_STEP_DTS9031 | German | ZIP | 1.04 MB | Download |
UL_Certificate_DTS_7xxx_DTx_9xxx | Englisch | 521.48 KB | Download | |
Manual_DTx_9x31 | German | 1.15 MB | Download |