Green Series DTS 6801 400V Side Mount Cooling Unit
AC 400 / 460 V 3~, 4.000 W, Multi-Controller
Product number:
13889822055
The cooling units of the Green Series excel because of their extremely high energy efficiency and service friendliness. In addition, they are easy to integrate in every system or plant due to their modern design. Significantly less refrigerant is used and the units are already listed according to UL 60335, for long-term planning also after 2024. The Multi Controller (MC) connected to a sensor, automatically turns off the fan when it is not needed. Advantages of there DTS-version (door and side mounting):
- In the event of limited space in the cabinet
- The routing of cold air to the important components in the cabinet is retained
The advantages of the series at a glance:
- Available in performance classes up to 4000 W
- There is a large distance between the intake and exhaust vents to prevent hotspots
- Integrated condensate evaporation
- Interface to use eCool-Plant software
- Cut-out compatible with other cooling capacities AND kind of cooling e.g. air/water heat exchangers (PAI) and air/air heat exchangers (PLL) for maximum planning freedom
- Improved access to all components increases the service friendliness
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity W
- 4.000 W | 4.000 W
- Cooling capacity according to EN 14511 (A35/A50) W
- 3.150 W | 3.150 W
- Power consumption (A35/A35) W
- 1.800 W | 2.416 W
- Current consumption (A35/A35)
- 4,7 A | 4,7 A
- Energy efficiency ratio (EER)
- 2,22 | 1,66
- Unimpeded internal airflow (free flow) m³/h
- 1.490 m3/h
- Unimpeded external airflow (free flow) m³/h
- 1.490 m3/h
- Controller
- Multi-Controller
- Type of fuse | Pre fuse
- gG | 8 A
- Type of connection
- spring-type terminal included with plug
- Ambient temperature °C
- +10 °C ... +55 °C
- Control range (adjustable) °C
- +25 °C ... +45 °C
- Refrigerant (type | amount)
- R134a | 1.200 g
- Condensate management
- integrated condensate evaporation system with safety overflow
- IP Protection
- IP 55
- NEMA Protection
- TYPE12
- Protection system according to EN 60529 towards the surroundings
- IP 24
- Design housing
- galvanised sheet steel
- Design cover
- electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D) mm
- 1.548 mm | 485 mm | 372 mm
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A35/A35)
- 13,649 BTU/h | 13,649 BTU/h
- Cooling capacity according to EN 14511 (A35/A50)
- 10,748 BTU/h | 10,748 BTU/h
- Power consumption (A35/A35)
- 1,800 W | 2,416 W
- Current consumption (A35/A35)
- 4.7 A | 4.7 A
- Energy efficiency ratio (EER)
- 2.22 | 1.66
- Unimpeded internal airflow (free flow)
- 877 cfm
- Unimpeded external airflow (free flow)
- 877 cfm
- Controller
- Multi-Controller
- Type of fuse | Pre fuse
- gG | 8 A
- Type of connection
- spring-type terminal included with plug
- Weight (without packaging)
- 207.27 lbs
- Ambient temperature range
- +50 °F ... +131 °F
- Control range (adjustable)
- +77 °F ... +113 °F
- Refrigerant (type | amount)
- R134a | 34,019.43 oz.
- Condensate management
- integrated condensate evaporation system with safety overflow
- IP Protection
- IP 55
- NEMA Protection
- TYPE12
- Protection system according to EN 60529 towards the surroundings
- IP 24
- Design housing
- galvanised sheet steel
- Design cover
- electrostatically powder coated (200C)
- Colour
- RAL 7035
- Mounting position
- Side Mount
- Dimensions (H | W | D)
- 60.95 in. | 19.1 in. | 14.65 in.
- ETIM-Class
- EC000855
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- A
- 700 mm
- B
- 282 mm
- C
- 220 mm
- D
- 10 mm
- E
- 450 mm
- F
- 510 mm
- G
- 290 mm
- H
- 315 mm
- I
- 350 mm
- X
- 485 mm
- Y
- 1540 mm
- Z
- 372 mm
- A
- 27,56 in
- B
- 11,1 in
- C
- 8,66 in
- D
- 0,39 in
- E
- 17,72 in
- F
- 20,08 in
- G
- 11,42 in
- H
- 12,4 in
- I
- 13,78 in
- X
- 19,09 in
- Y
- 60,63 in
- Z
- 14,65 in
Dimensions
Mounting holes Ø 8 mm and cut-out radii R20
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_STEP_6801 | Englisch | ZIP | 9.83 MB | Download |
Product_Sheet_EN_DTI_DTS_6801_GreenSeries | Englisch | 596.53 KB | Download | |
UL_Certificate_DTx_6x01 | German | 223.34 KB | Download | |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
UL_Certificate_DTx_6x01 | Englisch | 223.34 KB | Download | |
Manual_DTx_6801_MC_400V | Englisch | 25.43 MB | Download | |
Cut-out_DXF_DTS_6801 | Englisch | ZIP | 5.76 KB | Download |
Product_Sheet_DE_DTI_DTS_6801_GreenSeries | German | 597.26 KB | Download | |
Manual_DTx_6801_MC_400V | German | 25.43 MB | Download | |
3D-model_STEP_6801 | German | ZIP | 9.83 MB | Download |
Cut-out_DXF_DTS_6801 | German | ZIP | 5.76 KB | Download |
UL_Certificate_DTx_6x01 | Englisch | 223.34 KB | Download | |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
Cut-out_DXF_DTS_6801 | Englisch | ZIP | 5.76 KB | Download |
3D-model_STEP_6801 | Englisch | ZIP | 9.83 MB | Download |
Manual_DTx_6801_MC_400V | Englisch | 25.43 MB | Download | |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download |