PMF Xenon | LED
Extremely bright all-round flashing | LED light which is reliable and durable.
Externally selectable operating mode for the LED technology with 4 different alarms: continuous, blinking, flashing light and rotating beacon effect.
Filter
PMF 2015 All-round Flashing Light
- Housing Colour
- RAL 9011
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
PMF 2015 All-round Flashing Light
- Housing Colour
- RAL 9011
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
PMF 2015 All-round Flashing Light
- Housing Colour
- RAL 9011
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
PMF 2015 All-round Flashing Light
- Housing Colour
- RAL 9011
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
PMF 2015 All-round Flashing Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Amber
- Lamp Type
- XENON
PMF 2015 All-round Flashing Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Amber
- Lamp Type
- XENON
PMF 2015-M All-round Flashing Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Amber
- Lamp Type
- XENON
PMF 2015-M All-round Flashing Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Amber
- Lamp Type
- XENON
PMF 2015 All-round Flashing Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Red
- Lamp Type
- XENON
PMF 2015 All-round Flashing Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Red
- Lamp Type
- XENON
PMF 2015-M All-round Flashing Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Red
- Lamp Type
- XENON
PMF 2015-M All-round Flashing Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 24 V DC
- Lense Colour
- Red
- Lamp Type
- XENON
PMF 2030 All-round Flashing Light
- Housing Colour
- RAL 9011
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
PMF 2030 All-round Flashing Light
- Housing Colour
- RAL 9011
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
PMF 2030 All-round Flashing Light
- Housing Colour
- RAL 9011
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
PMF 2030 All-round Flashing Light
- Housing Colour
- RAL 9011
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 230 V AC
- Lamp Type
- XENON
PMF LED Flex Multi Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 120 V DC
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED
PMF LED Flex Multi Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 120 V DC
- Lense Colour
- Amber
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED
PMF LED Flex Multi Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 120 V DC
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED
PMF LED Flex Multi Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 120 V DC
- Lense Colour
- Red
- Rated Voltage(s) (AC) V
- 115, 230 V AC
- Lamp Type
- LED
PMF LED-HI Multi Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 12, 24 V DC
- Lense Colour
- Amber
- Lamp Type
- LED
PMF LED-HI Multi Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 12, 24 V DC
- Lense Colour
- Amber
- Lamp Type
- LED
PMF LED-HI Multi Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 12, 24 V DC
- Lense Colour
- Red
- Lamp Type
- LED
PMF LED-HI Multi Light
- Housing Colour
- RAL 9011
- Rated Voltage(s) (DC) V
- 12, 24 V DC
- Lense Colour
- Red
- Lamp Type
- LED