Cooling for basic applications
These cooling units come in proven industrial versions. Partially recessed cooling units DTI are mounted on the side or in the door of the enclosure, whereas DTS cooling units are mounted on the side or in the door of the enclosure. Compared to other Pfannenberg cooling units, they are a technically simple version with inexpensive standard controllers.
                                                                                        
                                                            
                                    DTS 9011H 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 300 W | 340 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9031 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 510 W | 560 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9031 115V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 585 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTS 9031 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 410 W | 540 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTS 9031 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 510 W | 560 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9031 115V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Cooling capacity W
 - 585 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTS 9031 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 410 W | 540 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTS 9041 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 870 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9041 115V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 790 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTS 9041 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Cooling capacity W
 - 810 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTS 9041 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 870 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9041 115V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 790 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 115 1~
 
                                                                                        
                                                            
                                    DTS 9041 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 810 W
 - Controller
 - Multi-Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTI 9241 230V Partially Recessed Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 1.000 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTI 9241 400V Partially Recessed Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 1.000 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTI 9341 230V Partially Recessed Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 1.500 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTI 9341 400V Partially Recessed Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 1.500 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTI 9441 400V Partially Recessed Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Cooling capacity W
 - 2.000 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 3~
 
                                                                                        
                                                            
                                    DTI 9541 400V Partially Recessed Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 2.500 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 3~
 
                                                                                        
                                                            
                                    DTS 9241 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 1.000 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9241 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
                    
                                    - Cooling capacity W
 - 1.000 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTS 9341 230V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                
                    
                                    - Cooling capacity W
 - 1.500 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 230 1~
 
                                                                                        
                                                            
                                    DTS 9341 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                        
                    
                                    - Cooling capacity W
 - 1.500 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 2~
 
                                                                                        
                                                            
                                    DTS 9441 400V Side Mount Cooling Unit
                                
                            
                                                            
                                    
                                                                                                                                                                
                                
                            
                                
                                                                                                                                                                                                                                                                                                                                                                                                            
                    
                                    - Cooling capacity W
 - 2.000 W
 - Controller
 - Standard Controller
 - Rated voltage V ±10 %
 - AC 400 / 460 V 3~