DTI 9541 Partially Recessed Cooling Unit
AC 400 / 460 V 3~, 2.500 W, Standard Controller
Product number:
13269532055
The 9000 series cooling units are characterized by their tried and tested design. The predecessor series to the 6000 eCool family is ideal for simple, standard applications. Due to the partially recessed mounting in the side or door, they support to kept the transport and escape routes clear.
The DTI (Partially recessed) version of the cooling units can be mounted - tool-free, without drilling, without adhering - within 3 minutes on the side or in the door of the enclosure.
The advantages of the series at a glance:
- Cooling units in proven industrial version
- Suitable for use with a door width of 400 mm
- within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
- large distance between intake and exhaust vents, safe circulation
- integrated fault and door contact
- 100% cut-out compatible with the 6000 eCool family
- The wide fin spacing in the external heat exchanger extends the service intervals
- Equipped with a standard controller, the unit meets all basic requirements
TECHNICAL DATA
Technical Data
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity W
- 2.500 W
- Cooling capacity according to EN 14511 (A35/A50) W
- 1.800 W
- Power consumption (A35/A35) W
- 1.140 W | 1.450 W
- Starting current (A35/A35) A
- 20 A | 18 A
- Energy efficiency ratio (EER)
- 2,19
- Unimpeded internal airflow (free flow) m³/h
- 810 m3/h
- Unimpeded external airflow (free flow) m³/h
- 1.000 m3/h
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- gG | 6 A
- Type of connection
- spring-type terminal included with plug
- Noise level according to EN ISO 3741 dB(A)
- < 65 dB(A) | < 65 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- < 65 dB(A) | < 65 dB(A)
- Ambient temperature °C
- +15 °C ... +55 °C
- Control range (adjustable) °C
- +25 °C ... +45 °C
- Refrigerant (type | amount)
- R134a | 1.300 g
- Condensate management
- condensate drain, integrated condensate evaporation system optional
- IP Protection
- IP 54
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised, electrostatically powder coated (200C), stainless steel on request
- Colour
- RAL 7035
- Mounting position
- Partially Recessed
- Dimensions (H | W | D) mm
- 1.536 mm | 485 mm | 240 mm
- Installation depth mm
- 120 mm
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Rated frequency Hz ±1 %
- 50 Hz | 60 Hz
- Cooling capacity according to EN 14511 (A35/A35)
- 8,530 BTU/h
- Cooling capacity according to EN 14511 (A35/A50)
- 6,142 BTU/h
- Power consumption (A35/A35)
- 1,140 W | 1,450 W
- Starting current (A35/A35)
- 20 A | 18 A
- Energy efficiency ratio (EER)
- 2.19
- Unimpeded internal airflow (free flow)
- 477 cfm
- Unimpeded external airflow (free flow)
- 589 cfm
- Controller
- Standard Controller
- Type of fuse | Pre fuse
- gG | 6 A
- Type of connection
- spring-type terminal included with plug
- Noise level according to EN ISO 3741 dB(A)
- < 65 dB(A) | < 65 dB(A)
- Noise level according to EN ISO 3741 (50Hz | 60Hz) dB(A)
- < 65 dB(A) | < 65 dB(A)
- Weight (without packaging)
- 147.74 lbs
- Ambient temperature range
- +59 °F ... +131 °F
- Control range (adjustable)
- +77 °F ... +113 °F
- Refrigerant (type | amount)
- R134a | 36,854.38 oz.
- Condensate management
- condensate drain, integrated condensate evaporation system optional
- IP Protection
- IP 54
- Protection system according to EN 60529 towards the surroundings
- IP 34
- Design housing
- galvanised sheet steel
- Design cover
- galvanised, electrostatically powder coated (200C), stainless steel on request
- Colour
- RAL 7035
- Mounting position
- Partially Recessed
- Dimensions (H | W | D)
- 60.47 in. | 19.1 in. | 9.45 in.
- Installation depth
- 4.72 in.
- UL-file numbers
- SA10300
- ETIM-Class
- EC000855
Technical Data
TECHNICAL DRAWINGS
Technical Drawings
- K
- 1510 mm
- L
- 450 mm
- X
- 485 mm
- Y
- 1536 mm
- Z1
- 120 mm
- Z2
- 120 mm
- K
- 59,45 in
- L
- 17,72 in
- X
- 19,09 in
- Y
- 60,47 in
- Z1
- 4,72 in
- Z2
- 4,72 in
Dimensions
DTI variants partially recessed by 120 mm after installation
DIAGRAMS
Diagrams
ACCESSORIES
Accessories
DOWNLOADS
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_STEP_DTI94-9541_400v | Englisch | ZIP | 2.99 MB | Download |
Product_Sheet_EN_DTI_DTS_9541_9441 | Englisch | 242.86 KB | Download | |
Product_Sheet_DE_DTI_DTS_9341_9241 | German | 248.28 KB | Download | |
Manual_DTx_9x41 | Englisch | 1.81 MB | Download | |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
UL_Certificate_DTS_7xxx_DTx_9xxx | German | 521.48 KB | Download | |
3D-model_STEP_DTI94-9541_400v | German | ZIP | 2.99 MB | Download |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
UL_Certificate_DTS_7xxx_DTx_9xxx | Englisch | 521.48 KB | Download | |
Manual_DTx_9x41 | German | 1.81 MB | Download |