DTS 6201C 230V SC 7035
With the cooling units of our DTI and DTS series, two product lines for partially recessed side mounting (DTI) and side mounting (DTS) are available for any enclosure size. They are particularly energy-efficient and service-friendly. Further advantages of the series at a glance: robust: steel cover, easily paintable -compact design for smaller cabinets or to cool hot spots -very high energy efficiency ratio (EER) -interface to use εCOOL-Plant software at the Multi Controller (MC) model with operating hours counter and error history observation for preventive maintenance processes and exact error analysis -service friendly due to direct access to the PCB and the fans, thus 80 % shorter repair times -additional temperature sensor in the Multi Controller model allows the deactivation of the internal fan and condensate evaporation for additional 10 % energy savings and service life extension of the fan -optional pre-filter upgradable with aluminum, vlies or fluted filte
Technical Data
- Dimensions (H | W | D) mm
- 968 mm | 410 mm | 253 mm
- ETIM-Class
- EC000855
- ETIM-Class
- EC000855
Technical Drawings
- X
- 410 mm
- Y
- 968 mm
- Z
- 253 mm
- X
- 16,14 in
- Y
- 38,11 in
- Z
- 9,96 in
Mounting holes Ø 8 mm and cut-out radii R20
Diagrams
Accessories
Downloads
Description | Language | Type | Size | Link |
---|---|---|---|---|
3D-model_STEP_DTS62-6301C_230V_SC | German | ZIP | 4.97 MB | Download |
Product_Sheet_EN_DTI_DTS_6201C | Englisch | 774.49 KB | Download | |
Cut-out_DXF_DTS_6201c_6301c | German | DXF | 78.31 KB | Download |
EAC_Certificate_Cooling_Units_Russian | Englisch | 1.57 MB | Download | |
EAC_Certificate_Cooling_Units_Russian | German | 1.57 MB | Download | |
Manual_DTx_62_6301C_SC_230V | Englisch | 4.29 MB | Download | |
UL_Certificate_DTx_6xxC | German | 377.21 KB | Download | |
3D-model_STEP_DTS62-6301C_230V_SC | Englisch | ZIP | 4.97 MB | Download |
Cut-out_DXF_DTS_6201c_6301c | Englisch | DXF | 78.31 KB | Download |
UL_Certificate_DTx_6xxC | Englisch | 377.21 KB | Download | |
Manual_DTx_62_6301C_SC_230V | German | 4.29 MB | Download | |
Product_Sheet_DE_DTI_DTS_6201C | German | 776.6 KB | Download |