Compact in size with versatile functions
The compact CCE 6101, CCE 6201 and CCE 6301 series offer many features often found only in larger models. It can easily be installed in most commercial and industrial settings due to single phase power requirements.
Filter
CCE 6101 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 1,1 kW
CCE 6101 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 1,1 kW
CCE 6101 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 1,1 kW
CCE 6101 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 1,1 kW
CCE 6201 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 1,7 kW
CCE 6201 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 1,7 kW
CCE 6201 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 1,7 kW
CCE 6201 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 1,7 kW
CCE 6301 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 2,4 kW
CCE 6301 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 2,4 kW
CCE 6301 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 2,4 kW
CCE 6301 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 2,4 kW
CCE 6301 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 230 1~
- Cooling capacity kW
- 2,4 kW
CCE 6401 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 3,5 kW
CCE 6401 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 3,5 kW
CCE 6401 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 3,5 kW
CCE 6401 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 3,5 kW
CCE 6401 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 3,5 kW
CCE 6501 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 5 kW
CCE 6501 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 5 kW
CCE 6501 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 5 kW
CCE 6501 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 5 kW
CCE 6601 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW
CCE 6601 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW