High cooling capacites with small footprint
Specifically developed to meet the demanding requirements of today’s industrial applications. With a long list of standard features and available options it is the best choice for cooling of machinery of any kind.
Filter
EB2.0L 210 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 21,3 kW | 23,4 kW
EB2.0L 260 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 25,7 kW | 28,5 kW
EB2.0L 260 Air-Cooled Active Liquid Cooler
- Configuration
- UL
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 25 kW | 27,7 kW
EB2.0L 310 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 30,6 kW | 36,7 kW
EB2.0L 360 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 35,6 kW | 42,7 kW
EB2.0L 410 Air-Cooled Active Liquid Cooler
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 40,5 kW | 48,5 kW
EB2.0L 440 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 43,5 kW | 52,2 kW
EB2.0L 440 Air-Cooled Active Liquid Cooler
- Configuration
- UL
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 43,5 kW | 52,2 kW