For a wide range of applications
The EB 2.0 Series as a clearly simplified selection of suitable devices. With 4 standard configurations and 7 performance classeses it ensures maximum performance and energy efficiency.
Filter
EB2.0 65 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW | 7,2 kW
EB2.0 65 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW | 7,2 kW
EB2.0 65 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW | 7,2 kW
EB2.0 65 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 6,5 kW | 7,2 kW
EB2.0 80 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 8 kW | 8,8 kW
EB2.0 80 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 8 kW | 8,8 kW
EB2.0 80 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 8 kW | 8,8 kW
EB2.0 80 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 8 kW | 8,8 kW
EB2.0 80 Air-Cooled Active Liquid Cooler
- Configuration
- UL
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 8,8 kW
EB2.0 95 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 95 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 95 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 95 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 95 Air-Cooled Active Liquid Cooler
- Configuration
- UL
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 9,5 kW | 10,6 kW
EB2.0 140 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 140 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 140 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 140 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 140 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 14 kW | 15,4 kW
EB2.0 160 Air-Cooled Active Liquid Cooler
- Configuration
- B
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW
EB2.0 160 Air-Cooled Active Liquid Cooler
- Configuration
- H
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW
EB2.0 160 Air-Cooled Active Liquid Cooler
- Configuration
- HS
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW
EB2.0 160 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW
EB2.0 160 Air-Cooled Active Liquid Cooler
- Configuration
- HSP
- Rated voltage V ±10 %
- AC 400 / 460 V 3~
- Cooling capacity kW
- 16 kW | 17,6 kW