How to choose the right configuration
Simplified selection process: Perfectly pre-configured and readily available chillers for a wide range of applications.
The right configuration for every application
Pfannenberg Chillers are available in different configurations.
 Hydraulic Protection (H)
Chillers with this product feature
are especially equipped to protect
the hydraulic system.
Product feature
Smart Cooling (S)
Chillers with this product feature
have a professional temperature
monitoring feature and error
detection.
Product feature
Precision Cooling (P)
Chillers with this feature have a limit
on temperature deviation at
±1 K (must be combined with the S
feature).
Configuration Options of PC 2500 2.5 kW
Compact and ready to use air cooled water/glycol chiller, requires only piping & power to install a solution for process cooling applications. They are available in 4 different standard configurations.
                                                                Configuration Options of CCE 1.1–6.5 kW
The CCE Series provides top choice for integrated motor and/or process cooling, required for high-speed machining centres. It is available in 4 different standard configurations.
                                                                Configuration Options of EB 2.0 6.5–22 kW
Innovative products and high quality components ensure maximum performance and energy efficiency. The EB 2.0 Series is available in 4 standard configurations.
                                                                Configuration Options of EB 2.0 Large 21–44 kW
High cooling capacities combined with small footprint - the EB 2.0 Large series is available with one reliabel configuration.