Energy-efficient and future-proof
With the Green Series, Pfannenberg takes a significant step towards energy efficiency. The DTI/DTS 6000 cooling units not only provide reliable cooling, but go hand in hand with significantly lower energy consumption. In addition, the refrigerant requirement is reduced to half. Furthermore, all units of the Green Series are already certified according to "UL 60335 listed".
Green Series DTFS 6021 230V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 370 W | 450 W
- Controller
- LED
- Rated voltage V ±10 %
- AC 230 1~
Green Series DTFS 6021 115V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 450 W
- Controller
- LED
- Rated voltage V ±10 %
- AC 115 1~
Green Series DTFS 6021 400V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 370 W | 450 W
- Controller
- LED
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
Green Series DTFS 6021 230V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 370 W | 450 W
- Controller
- Display
- Rated voltage V ±10 %
- AC 230 1~
Green Series DTFS 6021 115V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 450 W
- Controller
- Display
- Rated voltage V ±10 %
- AC 115 1~
Green Series DTFS 6021 400V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 370 W | 450 W
- Controller
- Display
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
Green Series DTFS 6031 230V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 570 W | 670 W
- Controller
- LED
- Rated voltage V ±10 %
- AC 230 1~
Green Series DTFS 6031 115V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 670 W
- Controller
- LED
- Rated voltage V ±10 %
- AC 115 1~
Green Series DTFS 6031 400V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 570 W | 670 W
- Controller
- LED
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
Green Series DTFS 6031 230V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 570 W | 670 W
- Controller
- Display
- Rated voltage V ±10 %
- AC 230 1~
Green Series DTFS 6031 115V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 670 W
- Controller
- Display
- Rated voltage V ±10 %
- AC 115 1~
Green Series DTFS 6031 400V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 570 W | 670 W
- Controller
- Display
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
Green Series DTFS 6041 230V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 870 W | 940 W
- Controller
- LED
- Rated voltage V ±10 %
- AC 230 1~
Green Series DTFS 6041 115V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 940 W
- Controller
- LED
- Rated voltage V ±10 %
- AC 115 1~
Green Series DTFS 6041 400V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 870 W | 940 W
- Controller
- LED
- Rated voltage V ±10 %
- AC 400 / 460 V 2~
Green Series DTFS 6041 230V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 870 W | 940 W
- Controller
- Display
- Rated voltage V ±10 %
- AC 230 1~
Green Series DTFS 6041 115V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 940 W
- Controller
- Display
- Rated voltage V ±10 %
- AC 115 1~
Green Series DTFS 6041 400V Side or Fully Recessed Cooling Unit
- Cooling capacity W
- 870 W | 940 W
- Controller
- Display
- Rated voltage V ±10 %
- AC 400 / 460 V 2~