Cooling with ambient air
When it comes to safe and cost-effective cooling of electrical enclosures with filtered ambient air, our filterfans are the best choice.
Read more about the Pfannenberg filterfans.
Filter
PF 11000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h | 24 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 11000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h | 24 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 11000 115V IP54 Filterfan
- Unimpeded airflow m³/h
- 24 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- AC 115 / 115 V
PF 11000 48V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- DC 48
PF 11000 24V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- DC 24 / 24 V
PF 11000 24V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- DC 24 / 24 V
PF 11000 12V IP54 Filterfan
- Unimpeded airflow m³/h
- 19 m³/h
- Cut-out (H | W) mm
- 92 mm | 92 mm
- Rated voltage V ±10 %
- DC 12 / 12 V
PF 22000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h | 70 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 230
PF 22000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h | 70 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 22000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h | 64 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 22000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h | 64 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 22000 115V IP54 Filterfan
- Unimpeded airflow m³/h
- 70 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 115 / 115 V
PF 22000 115V IP55 Filterfan
- Unimpeded airflow m³/h
- 64 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- AC 115
PF 22000 48V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 48
PF 22000 48V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 48
PF 22000 24V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 24
PF 22000 24V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 24 / 24 V
PF 22000 12V IP54 Filterfan
- Unimpeded airflow m³/h
- 61 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 12
PF 22000 12V IP55 Filterfan
- Unimpeded airflow m³/h
- 56 m³/h
- Cut-out (H | W) mm
- 125 mm | 125 mm
- Rated voltage V ±10 %
- DC 12
PF 32000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 98 m³/h | 108 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 230
PF 32000 230V IP54 Filterfan
- Unimpeded airflow m³/h
- 98 m³/h | 108 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 230
PF 32000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 100 m³/h | 110 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 230
PF 32000 230V IP55 Filterfan
- Unimpeded airflow m³/h
- 100 m³/h | 110 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 230 / 230 V
PF 32000 115V IP54 Filterfan
- Unimpeded airflow m³/h
- 108 m³/h
- Cut-out (H | W) mm
- 177 mm | 177 mm
- Rated voltage V ±10 %
- AC 115