Combined Signaling
In many industrial areas the use of signaling devices is associated with adverse environmental conditions. In loud surroundings e.g. a flashing light can be of great assistance for audible signals as well as audible signaling devices. Conversely, audible devices and signals can be of great aid for visual signaling in bright surroundings.

Safe
Incorrect installation is virtually impossible thanks to the product design. The lights of the combined units are factory pre-wired, therefore opening and electrical connection of the light is omitted. Also the electronics in the upper part is automatic connected when closing so there is no dangerous voltage on the device after opening the unit.

Easy
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum.

Economical
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum.

Lorem Ipsum dolor sit amet
Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.